background-waves

SP1012-05WTG

Product Status| Activei

SP1012-05WTG

5CH 30KV 5V TVS Diode Array 0402WLCSP | Series: SP1012
info

The miniature 5 channel bidirectional TVS array provides protection for data lines that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard without performance degradation. The bidirectional configuration provides symmetrical ESD protection for data lines when AC signals are present.

PropertyValue
AEC-Q101 Qualified
No
VR (Vstandoff)
5
ILeak (µA)
1
ESD Contact (kV)
15
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
2
Clamp Voltage
10.2V@1A
CI/O TYP (pF)
6.5
Polarity
Bidirectional
Channels
5
MIN VBR@IT (V)
6
Package
1006 WLCSP
Dynamic Resistance
0.48
CMAX
7
Record Type
H
Device Description
6.5pF 15kV Bidirectional TVS Array
Item Records
0
Device Description_string
6.5pF 15kV Bidirectional TVS Array
Clamping Voltage_string
10.2V@1A
  • RoHS compliant, Halogen-free and lead free
  • ESD, IEC 61000-4-2, ±15 kV contact, ±30kV air
  • EFT, IEC 61000-4-4,40A (5/50ns)
  • Lightning protection, IEC 61000-4-5 2nd Edition, 3.0A (tP=8/20μs)
  • Highest density TVS array available today
  • 5 channels of protection in a 0.94x0.61mm footprint (i.e. a discrete 0402)

SP1012-05WTG Applications

Highlights Section

  • Smart Phones
  • Mobile Phones
  • Wearable Technology

SP1012-05WTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SP1012-05WTG5CH 30KV 5V TVS Diode Array 0402WLCSPRoHS4/20/2015Pb-Free4/20/2015Pdf IconCoC_RoHS10_SP1012-05WTGPdf IconREACH_SVHC Declaration_SP1012-05WTG.pdfDoes Not ContainYes4/20/2015Pdf IconIPC_SP1012-05WTG_EJ

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.