SP725ABG - SP725 Series

Series: SP725 Questions? Contact Littelfuse Support
Littelfuse_Diode_Array_SP725
Roll Over to Zoom

The SP725 is an array of SCR/Diode bipolar structures for ESD and overvoltage protection of sensitive input circuits. The SP725 has 2 protection SCR/Diode device structures per input. There are a total of 4 available inputs that can be used to protect up to 4 external signal or bus lines. Overvoltage protection is from the IN (Pins 1 - 4) to V+ or V-.

The SCR structures are designed for fast triggering at a threshold of one +VBE diode threshold above V+ (Pin 5,6) or one -VBE diode threshold below V- (Pin 7,8). From an IN input, a clamp to V+ is activated if a transient pulse causes the input to be increased to a voltage level greater than one VBE above V+. A similar clamp to V- is activated if a negative pulse, one VBE less than V-, is applied to an IN input.

Refer to Application Note AN9304 and AN9612 for further detail.

Features:

ESD Interface per HBM Standards

  • IEC 61000-4-2, Direct Discharge........... 8kV (Level 4)
  • IEC 61000-4-2, Air Discharge................15kV (Level 4)
  • MIL-STD-3015.7..................................................25kV

Peak Current Capability

  • IEC 61000-4-5 8/20 µs Peak Pulse Current...... ± 9 A
  • Single Transient Pulse, 100 µs Pulse Width....... ± 4 A

Designed to Provide Over-Voltage Protection

  • Single-Ended Voltage Range to......................... +30V
  • Differential Voltage Range to............................. ±15V
  • Fast Switching...............................................2ns Risetime
  • Low Input Leakages...........................5 nA at 25 ºC Typical
  • Low Input Capacitance....................................5 pF Typical
  • An Array of 4 SCR/Diode Pairs
  • Operating Temperature Range..................-40ºC to 105ºC

ChinaRoHS_SP725ABTG pdf

ICPTest_SP721ABTG_SP723ABTG_SP725ABTG pdf

pdf icon ESD and Transient Protection Using the SP720 Application Note

This application note discusses ESD and transient protection using the SP720. For a given level of voltage or power, there is a defined degree of protection compatible to that need. For the SP720, the protection circuits are designed to clamp over-voltage within a range of peak current that will substantially improve the survival input expectancy of average monolithic silicon circuits used for small signal and digital processing applications.

pdf icon IEC 61000 4 2 ESD Immunity and Transient Current Capability for the SP72X Series Protection Arrays Application Note

This application note covers IEC 61000-4-2 ESD immunity and transient current capability for the SP72X Series protection arrays. The SP720, SP721, SP723, and SP724 are protection ICs with an array of SCR/Diode bipolar structures for ESD and over-voltage protection of sensitive input circuits. They have 2 protection SCR/Diode device structures per input.

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdf icon TVS Diode Array (SPA) Catalog

Littelfuse Silicon Protection Array family of TVS Diode Arrays (SPA® Diodes) are designed to protect analog and digital signal lines...