SPHV Series - SPHV Series 200W Discrete Unidirectional TVS Diode - Qualified to AEC-Q101

Series: SPHV
TVS Diode Array SPHV Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The unidirectional SPHV series is designed for use in portable applications, LED lighting modules, automotive applications, and low speed I/Os. It will protect sensitive equipment from damage due to electrostatic discharge (ESD) and other overvoltage transients.

The SPHV series can safely absorb repetitive ESD strikes above the maximum level of the IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation and safely dissipate up to 8A (SPHV12) of induced surge current (IEC 61000-4-5, 2nd Edition tP=8/20μs) with very low clamping voltages.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000-4-5, 2nd Edition 8A (tP=8/20μs, SPHV12)
  • Low clamping voltage
  • Low leakage current
  • Small SOD882 packaging helps save board space
  • AEC-Q101 qualifie
  • Lead-free, Halogen-free, and RoHS Compliant

Applications:

  • LED Lighting Modules
  • Portable Instrumentation
  • General Purpose I/O
  • Mobile & Handhelds
  • RS232 / RS485
  • CAN and LIN Bus

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStockSamplesCompare
SPHV12-01ETGYes1213030819V@1AUnidirectional113.3SOD882SPHV12-01ETGCheckOrder
SPHV15-01ETGYes1513030522V@1AUnidirectional116.7SOD882SPHV15-01ETGCheckOrder
SPHV24-01ETGYes2412430336V@1AUnidirectional126.7SOD882SPHV24-01ETGCheckOrder
SPHV36-01ETGYes3611520252V@1AUnidirectional140SOD882SPHV36-01ETGCheckOrder
SPHV12-01KTG
Obsolete: 2022 -07-03
Replaced By: SPHV12-01ETG
Yes1213030819V@1AN/AUnidirectional1SOD882 with exposed leadOrder
SPHV15-01KTG
Obsolete: 2021 -09-12
Replaced By: SPHV15-01ETG
Yes1513030522V@1AN/AUnidirectional1SOD882 with exposed leadOrder
SPHV24-01KTG
Obsolete: 2022 -10-20
Replaced By: SPHV24-01ETG
Yes2412430336V@1AN/AUnidirectional1SOD882 with exposed leadOrder
SPHV36-01KTG
Obsolete: 2021 -09-12
Replaced By: SPHV36-01ETG
Yes3611520252V@1AN/AUnidirectional1SOD882 with exposed leadOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SPHV12-01ETG 1Ch 200W 12V Undirectional TVS Diode RoHS No 07/07/2015 PbFree No 07/07/2015 CoC_RoHS10_SPHV12-01ETG REACH_SVHC Declaration_SPHV12-01ETG.pdf Yes
07/07/2015
Does not Contain IPC_SPHVxx-01ETG_EG
Click here to view more
SPHV12-01KTG 1Ch 200W 12V Undirectional TVS Diode RoHS No 07/07/2015 PbFree No 07/07/2015 Yes
07/07/2015
SPHV15-01ETG 1Ch 200W 15V Undirectional TVS Diode RoHS No 07/07/2015 PbFree No 07/07/2015 CoC_RoHS10_SPHV15-01ETG REACH_SVHC Declaration_SPHV15-01ETG.pdf Yes
07/07/2015
Does not Contain IPC_SPHVxx-01ETG_EG
Click here to view more
SPHV15-01KTG 1Ch 200W 15V Undirectional TVS Diode RoHS No 07/07/2015 PbFree No 07/07/2015 REACH191_Declaration_SPHV15-01KTG Yes
07/07/2015
Does not Contain
SPHV24-01ETG 1Ch 200W 24V Undirectional TVS Diode RoHS No 07/07/2015 PbFree No 07/07/2015 CoC_RoHS10_SPHV24-01ETG REACH_SVHC Declaration_SPHV24-01ETG.pdf Yes
07/07/2015
Does not Contain IPC_SPHVxx-01ETG_EG
Click here to view more
SPHV24-01KTG 1Ch 200W 24V Undirectional TVS Diode RoHS No 07/07/2015 PbFree No 07/07/2015 CoC_RoHS10_SPHV24-01KTG REACH191_Declaration_SPHV24-01KTG Yes
07/07/2015
Does not Contain
SPHV36-01ETG 1Ch 200W 36V Undirectional TVS Diode RoHS No 07/07/2015 PbFree No 07/07/2015 CoC_RoHS10_SPHV36-01ETG REACH219_Declaration_SPHV36-01ETG Yes
07/07/2015
Does not Contain IPC_SPHVxx-01ETG_EG
Click here to view more
SPHV36-01KTG 1Ch 200W 36V Undirectional TVS Diode RoHS No 11/06/2019 PbFree No 11/06/2019 CoC_RoHS10_SPHV36-01KTG REACH201_Declaration_SPHV36-01KTG Yes
11/06/2019
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon TVS Diode Array SPA SPHV Datasheet

The SPHV series is designed to replace multilayer varistors (MLVs) in portable applications LED lighting modules and low speed I/Os. It will protect sensitive equipment from damage due to electrostatic discharge (ESD) and other overvoltage transients.

pdficon USB3 1 Type C ESD Protection Solution Flyer