background-waves

SP3304NUTG

Product Status| Activei

SP3304NUTG

4 Ch 30KV 3.3V Low Voltage & Cap. Diode | Series: SP3304N
info

The SP3304NUTG integrates 4 channels of low capacitance diodes with an additional zener diode to protect sensitive I/O pins against lightning induced surge events and ESD. This robust device can safely absorb up to 20A per IEC 61000-4-5 2nd Edition (tP=8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2. The low loading capacitance makes the SP3304N ideal for protecting high-speed signal pins.

PropertyValue
VR (Vstandoff)
3.3
ILeak (µA)
0.5
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
20
Clamp Voltage
6V@1A
CI/O TYP (pF)
3.5
Polarity
Bidirectional
Channels
4
MIN VBR@IT (V)
3.5
Package
uDFN3020-10L
Dynamic Resistance
0.15
CMAX
5
Record Type
H
Device Description
3.3V 20A Diode Array
Item Records
0
Device Description_string
3.3V 20A Diode Array
Clamping Voltage_string
6V@1A
  • RoHS compliant, lead-free and halogen-free
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • EFT, IEC 61000-4-4, 40 A (tp = 5/50 ns)
  • Lightning, IEC 61000-4-5 2nd Edition, 20A (tP=8/20μs)
  • Low typical capacitance of 3.5 pF per I/O
  • Low leakage current of 1μA (MAX) at 3.3V
  • Moisture Sensitivity Level (MSL Level-1)

SP3304NUTG Applications

Highlights Section

  • 10/100/1000 Ethernet Interfaces
  • Customer Premise Equipment (CPE)
  • VoIP Phones
  • Set Top Boxes
  • PBX Systems
  • Small Cells

SP3304NUTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SP3304NUTG4 Ch 30KV 3.3V Low Voltage & Cap. DiodeRoHS1/4/2013Pb-Free1/4/2013Pdf IconCoC_RoHS10_SP3304NUTGPdf IconREACH_SVHC Declaration_SP3304NUTG.pdfDoes Not ContainYes1/4/2013Pdf IconIPC_SP3304NUTG_EIG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.