SESD0402Q2UG-0020-090 - SESD Series Ultra Low Capacitance Diode Arrays Series

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

Features:

  • 0.20pF Typ capacitance
  • ESD protection of ±20kV contact discharge, (IEC61000-4-2)
  • Low clamping voltage of +9.2/-0.8V @ IPP=2.0A (tP=8/20μs) 
  • Facilitates excellent signal integrity
  • AEC-Q101 qualified (1004)
  • EVL Compliant

Applications:

  • Ultra-high speed data lines
  • USB 3.0/2.0
  • HDMI 1.3/1.4
  • Display Port
  • V-by-One HS
  • Thunderbolt (Light Peak)
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages
    HalogenFree2/27/2015 PbFree2/27/2015 RoHS2/27/2015