Automotive and High Reliability TVS Diodes


  • 30KPA-HR

  • 30KPA-HR Series

  • VR (Vso): 102, 108, 120, 132, 144, 150, 156, 160, 168, 170

  • Watts (W): 30000

  • IPP 10x1000μs (A): 183.0, 172.9, 155.9, 142.3, 135.8, 129.8, 123.7, 120.0, 111.2, 110.2

  • 30KPA-HRA

  • 30KPA-HRA Series

  • VR (Vso): 102, 108, 120, 132, 144, 150, 156, 160, 168, 170

  • Watts (W): 30000

  • IPP 10x1000μs (A): 183.0, 172.9, 155.9, 142.3, 135.8, 129.8, 123.7, 120.0, 111.2, 110.2

  • 5KP-HR

  • 5KP-HR Series

  • VR (Vso): 100.0, 10.0, 110.0, 11.0, 120.0, 12.0, 130.0, 13.0, 14.0, 150.0

  • Watts (W): 5000

  • IPP 10x1000μs (A): 31.5, 300.0, 28.8, 280.2, 26.4, 256.3, 24.4, 237.2, 219.8, 21.0

  • 5KP-HRA

  • 5KP-HRA Series

  • VR (Vso): 100.0, 10.0, 110.0, 11.0, 120.0, 12.0, 130.0, 13.0, 14.0, 150.0

  • Watts (W): 5000

  • IPP 10x1000μs (A): 31.5, 300.0, 28.8, 280.2, 26.4, 256.3, 24.4, 237.2, 219.8, 21.0

  • Littelfuse_Load_dump_TVS_Diode_SLD

    SLD

  • High Power Automotive TVS Diode For Protection Against Load Dump Conditions

  • VR (Vso): 10, 11, 12, 13, 14, 15, 16, 17, 18, 20

  • Watts (W): 5000

  • IPP 10x1000μs (A): 300.0, 280.2, 256.3, 237.2, 219.8, 209.0, 196.2, 184.8, 174.7, 157.4

  • SMBJ-HR

  • Surface Mount, 600W, High Reliability Series

  • VR (Vso): 100, 10, 110, 11, 120, 12, 130, 13, 14, 150

  • Watts (W): 600

  • IPP 10x1000μs (A): 3.7, 35.3, 3.4, 33, 3.1, 30.2, 2.9, 28, 25.9, 2.5

  • SMBJ-HRA

  • Surface Mount, 600W, High Reliability Series with 100% screen sorting process

  • VR (Vso): 100, 10, 110, 11, 120, 12, 130, 13, 14, 150

  • Watts (W): 600

  • IPP 10x1000μs (A): 3.7, 35.3, 3.4, 33, 3.1, 30.2, 2.9, 28, 25.9, 2.5

  • SMCG-HR

  • Surface Mount, Hi-Rel 1500W TVS Diode, 100% Screen and Group B Test Sorting, DO-215AB

  • VR (Vso): 100, 10, 110, 11, 120, 12, 13, 14, 15, 16

  • Watts (W): 1500

  • IPP 10x1000μs (A): 9.3, 88.3, 8.5, 82.5, 7.8, 75.4, 69.8, 64.7, 61.5, 57.7

  • SMCG-HRA

  • Surface Mount, Hi-Rel 1500W TVS Diode, 100% Screen Test Sorting, DO-215AB

  • VR (Vso): 100, 10, 110, 11, 120, 12, 13, 14, 15, 16

  • Watts (W): 1500

  • IPP 10x1000μs (A): 9.3, 88.3, 8.5, 82.5, 7.8, 75.4, 69.8, 64.7, 61.5, 57.7

  • SMCJ-HR

  • Surface Mount, 1500W, High Reliability Series

  • VR (Vso): 100, 10, 110, 11, 120, 12, 130, 13, 14, 150

  • Watts (W): 1500

  • IPP 10x1000μs (A): 9.3, 88.3, 8.5, 82.5, 7.8, 75.4, 7.2, 69.8, 64.7, 6.2

  • SMCJ-HRA

  • Surface Mount, 1500W, High Reliability Series

  • VR (Vso): 100, 10, 110, 11, 120, 12, 130, 13, 14, 150

  • Watts (W): 1500

  • IPP 10x1000μs (A): 9.3, 88.3, 8.5, 82.5, 7.8, 75.4, 7.2, 69.8, 64.7, 6.2

  • SMDJ-HR

  • Surface Mount, 3000W, High Reliability Series

  • VR (Vso): 100, 10, 110, 11, 120, 12, 130, 13, 14, 15

  • Watts (W): 3000

  • IPP 10x1000μs (A): 18.5, 176.5, 16.9, 164.8, 15.5, 150.8, 14.4, 139.5, 129.3, 123

  • SMDJ-HRA

  • High Reliability Series, Surface Mount 3000W

  • VR (Vso): 100, 10, 110, 11, 120, 12, 130, 13, 14, 15

  • Watts (W): 3000

  • IPP 10x1000μs (A): 18.5, 176.5, 16.9, 164.8, 15.5, 150.8, 14.4, 139.5, 129.3, 123

  • TP1.5KE

  • Axial Leaded – 1500W > TP1.5KE series

  • VR (Vso): 10.2, 11.1, 12.8, 13.6, 15.3, 17.1, 18.8, 20.5, 23.1, 25.6

  • Watts (W): 1500

  • IPP 10x1000μs (A): 91, 83.5, 71.7, 67.6, 60.3, 54.9, 49.7, 45.8, 40.5, 36.7

  • TP5KP

  • Axial Leaded – 5000W > TP5KP series

  • VR (Vso): 11, 12, 13, 14, 15, 16, 17, 18, 20, 22

  • Watts (W): 5000

  • IPP 10x1000μs (A): 280.2, 256.3, 237.2, 219.8, 209, 196.2, 184.8, 174.7, 157.4, 143.7

  • TP6KE

  • TP6KE Series

  • VR (Vso): 11.10, 12.80, 13.60, 15.30, 17.10, 18.80, 20.50, 23.10, 25.60, 28.20

  • Watts (W): 600

  • IPP 10x1000μs (A): 33.5, 28.8, 27.1, 24.2, 22.0, 19.9, 18.4, 16.3, 14.7, 13.3

  • TVS_Diode_TPSMA6L

    TPSMA6L

  • Automotive Surface Mount 600W - Qualified to AEC-Q101

  • VR (Vso): 10, 11, 12, 13, 14, 15, 16, 17, 18, 20

  • Watts (W): 600

  • IPP 10x1000μs (A): 35.3, 33, 30.2, 28, 25.9, 24.6, 23.1, 21.8, 20.6, 18.6

  • TPSMB

  • Qualified to AEC-Q101

  • VR (Vso): 85.50, 8.55, 94.00, 9.4, 102.00, 10.2, 111.00, 11.10, 128.00, 12.80

  • Watts (W): 600

  • IPP 10x1000μs (A): 4.5, 42.1, 4.0, 39.1, 3.7, 36.5, 3.4, 33.5, 2.9, 28.8

  • TPSMC

  • Surface Mount, 1500W TVS Diode-AEC-Q101 Qualified

  • VR (Vso): 10.2, 11.1, 12.8, 13.6, 15.3, 17.1, 18.8, 20.5, 23.1, 25.6

  • Watts (W): 1500

  • IPP 10x1000μs (A): 91, 83.5, 71.7, 67.6, 60.3, 54.9, 49.7, 45.8, 40.5, 36.7

  • TPSMD

  • Surface Mount, 3000W TVS Diode-AEC-Q101 Qualified

  • VR (Vso): 10, 11, 12, 13, 14, 15, 16, 17, 18, 20

  • Watts (W): 3000

  • IPP 10x1000μs (A): 176.5, 164.8, 150.8, 139.5, 129.3, 123, 115.4, 108.7, 102.7, 92.6

  • SZ1.5SMCxxA

    SZ1.5SMCxxA

  • Zener Transient Voltage Suppressor, 1500 Watt Peak Power

  • VR (Vso): 12.8, 13.6, 15.3, 17.1, 18.8, 20.5, 23.1, 25.6, 28.2, 30.8

  • Watts (W): 1500

  • TYP VBR@IT (V): 15, 16, 18, 20, 22, 24, 27, 30, 33, 36

  • SZ1SMAxxA

    SZ1SMAxxA

  • SMA Transient Voltage Suppressor, 400 W Unidirectional

  • VR (Vso): 13, 15, 16, 18, 20, 22, 24, 26, 28, 30

  • Watts (W): 400

  • TYP VBR@IT (V): 15.15, 17.6, 18.75, 21.05, 23.35, 25.65, 28.1, 30.4, 32.75, 35.05

  • SZ1SMAxxCA

    SZ1SMAxxCA

  • SMA Transient Voltage Suppressor, Bidirectional, 400 Watt

  • VR (Vso): 13, 15, 16, 18, 24, 26, 28, 30, 33, 36

  • Watts (W): 400

  • TYP VBR@IT (V): 15.16, 17.58, 18.74, 21.06, 28.11, 30.42, 32.74, 35.06, 38.63, 42.11

  • SZ1SMBxxA

    SZ1SMBxxA

  • Zener Transient Voltage Suppressor, 600 Watt Peak Power

  • VR (Vso): 100, 12, 13, 14, 15, 160, 16, 17, 18, 22

  • Watts (W): 600

  • TYP VBR@IT (V): 117, 14, 15.15, 15.6, 17.6, 187.5, 19.7, 19.9, 21.05, 25.65

  • SZ1SMBxxCA

    SZ1SMBxxCA

  • Transient Voltage Suppressor, Bidirectional, 600 Watt

  • VR (Vso): 10, 11, 12, 13, 14, 15, 16, 17, 18, 20

  • Watts (W): 600

  • TYP VBR@IT (V): 11.69, 12.85, 14, 15.15, 16.4, 17.6, 18.75, 19.9, 21.05, 23.35

  • SZ1SMCxxA

    SZ1SMCxxA

  • Transient Voltage Suppressor, Unidirectional, 1500 Watt

  • VR (Vso): 13, 16, 17, 20, 22, 24, 26, 28, 30, 33

  • Watts (W): 1500

  • TYP VBR@IT (V): 15.15, 18.75, 19.9, 23.35, 25.65, 28.1, 30.4, 32.75, 35.05, 38.65

  • SZP6SMBxxA

    SZP6SMBxxA

  • Transient Voltage Suppressor, Unidirectional, 600 Watt

  • VR (Vso): 85.5, 102, 10.2, 111, 11.1, 128, 12.8, 136, 13.6, 154

  • Watts (W): 600

  • TYP VBR@IT (V): 100, 120, 12, 130.5, 13.05, 150.5, 15.05, 160, 16, 180

  • SZP6SMBxxCA

    SZP6SMBxxCA

  • 600 Watt SMB Transient Voltage Suppressor, Bidirectional

  • VR (Vso): 9.4, 10.2, 12.8, 13.6, 15.3, 17.1, 18.8, 20.5, 23.1, 25.6

  • Watts (W): 600

  • TYP VBR@IT (V): 11.05, 12, 15.05, 16, 18, 20, 22, 24, 27.05, 30

  • SZSMFxxA

    SZSMFxxA

  • Transient Voltage Suppressor, Unidirectional, 200 Watt

  • VR (Vso): 10, 13, 14, 20, 24, 30, 33, 36, 5, 6

  • Watts (W): 200

  • TYP VBR@IT (V): 11.7, 15.15, 16.4, 23.35, 28.1, 35.1, 38.7, 42.1, 6.7, 7.02