SZP6SMBxxA Series - Transient Voltage Suppressor, Unidirectional, 600 Watt

SZP6SMBxxA

The SMB series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time. The SMB series is supplied in Littelfuse's exclusive, cost-effective, highly reliable package and is ideally suited for use in communication systems, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications.

Features:

  • Standard Zener Breakdown Voltage Range - 6.8 to 200 V
  • Peak Power - 600 Watts @ 1 ms
  • Maximum Clamp Voltage @ Peak Pulse Current
  • Low Leakage < 5 µA Above 10 V
  • UL Recognition
  • Response Time is Typically < 1 ns
    Mechanical Characteristics
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • POLARITY: Cathode indicated by polarity band
  • MOUNTING POSITION: Any
  • LEADS: Modified L-Bend providing more contact area to bond pad
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260°C for 10 Seconds
  • WAFER FAB LOCATION: Phoenix, Arizona
  • ASSEMBLY/TEST LOCATION: Seremban, Malaysia
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices.
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)TYP VBR@IT (V)Vc (V)Ir@Vso
(μA)
Uni / BiStockSamplesCompare
SZP6SMB100AT3G85.56001001375UnidirectionalCheckOrder
SZP6SMB120AT3G1026001201655UnidirectionalCheckOrder
SZP6SMB12AT3G10.26001216.75UnidirectionalCheckOrder
SZP6SMB130AT3G111600130.51795UnidirectionalCheckOrder
SZP6SMB13AT3G11.160013.0518.25UnidirectionalCheckOrder
SZP6SMB150AT3G128600150.52075UnidirectionalCheckOrder
SZP6SMB15AT3G12.860015.0521.25UnidirectionalCheckOrder
SZP6SMB160AT3G1366001602195UnidirectionalCheckOrder
SZP6SMB16AT3G13.66001622.55UnidirectionalCheckOrder
SZP6SMB180AT3G1546001802465UnidirectionalCheckOrder
SZP6SMB18AT3G15.36001825.25UnidirectionalCheckOrder
SZP6SMB200AT3G1716002002745UnidirectionalCheckOrder
SZP6SMB20AT3G17.16002027.75UnidirectionalCheckOrder
SZP6SMB22AT3G18.86002230.65UnidirectionalCheckOrder
SZP6SMB24AT3G20.56002433.25UnidirectionalCheckOrder
SZP6SMB27AT3G23.160027.0537.55UnidirectionalCheckOrder
SZP6SMB30AT3G25.66003041.45UnidirectionalCheckOrder
SZP6SMB33AT3G28.260033.0545.75UnidirectionalCheckOrder
SZP6SMB36AT3G30.86003649.95UnidirectionalCheckOrder
SZP6SMB39AT3G33.360039.0553.95UnidirectionalCheckOrder
SZP6SMB47AT3G40.260047.0564.85UnidirectionalCheckOrder
SZP6SMB51AT3G43.660051.0570.15UnidirectionalCheckOrder
SZP6SMB56AT3G47.860056775UnidirectionalCheckOrder
SZP6SMB6.8AT3G5.86006.810.51000UnidirectionalCheckOrder
SZP6SMB62AT3G5360062855UnidirectionalCheckOrder
SZP6SMB75AT3G64.160075.051035UnidirectionalCheckOrder
SZP6SMB82AT3G70.1600821135UnidirectionalCheckOrder
SZP6SMB91AT3G77.8600911255UnidirectionalCheckOrder