SZP6SMBxxCA Series - 600 Watt SMB Transient Voltage Suppressor, Bidirectional

SZP6SMBxxCA

The SMB series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time. The SMB series is supplied in Littelfuse's exclusive, cost-effective, highly reliable package and is ideally suited for use in communication systems, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications.

Features:

  • Standard Zener Breakdown Voltage Range - 11 to 91 V
  • Peak Power - 600 Watts @ 1 ms
  • Maximum Clamp Voltage @ Peak Pulse Current
  • Low Leakage < 5 µ A Above 10 Volts
  • UL Recognition
  • Response Time is Typically < 1 ns
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • POLARITY: Cathode indicated by molded polarity notch. When operated in zener mode, will be positive with respect to anode
  • MOUNTING POSITION: Any
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260°C for 10 Seconds
  • WAFER FAB LOCATION: Phoenix, Arizona
  • ASSEMBLY/TEST LOCATION: Seremban, Malaysia
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)TYP VBR@IT (V)Vc (V)Ir@Vso
(μA)
Uni / BiStockSamplesCompare
SZP6SMB11CAT3G9.460011.0515.65BidirectionalCheckOrder
SZP6SMB12CAT3G10.26001216.75BidirectionalCheckOrder
SZP6SMB15CAT3G12.860015.0521.25BidirectionalCheckOrder
SZP6SMB16CAT3G13.66001622.55BidirectionalCheckOrder
SZP6SMB18CAT3G15.36001825.25BidirectionalCheckOrder
SZP6SMB20CAT3G17.16002027.75BidirectionalCheckOrder
SZP6SMB22CAT3G18.86002230.65BidirectionalCheckOrder
SZP6SMB24CAT3G20.56002433.25BidirectionalCheckOrder
SZP6SMB27CAT3G23.160027.0537.55BidirectionalCheckOrder
SZP6SMB30CAT3G25.66003041.45BidirectionalCheckOrder
SZP6SMB33CAT3G28.260033.0545.75BidirectionalCheckOrder
SZP6SMB36CAT3G30.86003649.95BidirectionalCheckOrder
SZP6SMB39CAT3G33.360039.0553.95BidirectionalCheckOrder
SZP6SMB43CAT3G36.860043.0559.35BidirectionalCheckOrder
SZP6SMB47CAT3G40.260047.0564.85BidirectionalCheckOrder
SZP6SMB51CAT3G43.660051.0570.15BidirectionalCheckOrder
SZP6SMB56CAT3G47.860056775BidirectionalCheckOrder
SZP6SMB62CAT3G5360062855BidirectionalCheckOrder
SZP6SMB68CAT3G58.160068925BidirectionalCheckOrder
SZP6SMB82CAT3G70.1600821135BidirectionalCheckOrder