background-waves

1.5KE10CA

Product Status| Activei

1.5KE10CA

TVS DIODE AXIAL LEAD - BULK | Series: 1.5KE
info

The 1.5KE Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

PropertyValue
VR (Vstandoff)
8.55
Watts (W)
1500
I PP 10x1000µs (A)
104.8
MIN VBR@IT (V)
9.5
MAX VBR@IT (V)
10.5
Vc (V)
14.5
IT (mA)
1
Ir@Vr(µA)
10
Operating Temperature Max (°C)
175
Polarity
Bipolar
Package
DO-201
Peak Pulse Power - 10x1000 (W)
1500
Stand Polar
Bipolar
Surge Life
104.8
Tolerance %
5
  • 1.5 kW peak pulse capability at 10/1000μs waveform, repetition rate (duty cycles): 0.01 %
  • Glass passivated chip junction in DO-201 Package
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30 kV (Air), 30 kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Low incremental surge resistance

1.5KE10CA Applications

Highlights Section

  • Computers
  • Consumer electronics
  • I/O Interfaces
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

1.5KE10CA Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
1.5KE10CATVS DIODE AXIAL LEAD - 1.5KE10CA T&RRoHS5/20/2003NoPdf IconCoC_RoHS9_1.5KE10CAPdf IconREACH_SVHC Declaration (Contain)_1.5KE10CAContainsYes1/1/2009Pdf IconIPC_1.5KE6.8A-200A_1.5KE6.8CA-120CA_-Single_Dice
1.5KE10CA-BTVS DIODE AXIAL LEAD - BULKRoHS5/20/2003NoPdf IconCoC_RoHS9_1.5KE10CA-BPdf IconREACH_SVHC Declaration (Contain)_1.5KE10CA-BContainsYes1/1/2009Pdf IconIPC_1.5KE6.8A-200A_1.5KE6.8CA-120CA_-Single_Dice

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.