3KP - 3000W Axial Lead Transient Voltage Suppresssion (TVS) Diode - 3KP Series

Littelfuse_TVS_Diode_3KP
The 3KP Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

  • Halogen-Free and RoHS compliant
  • Typical maximum temperature coefficient ΔVBR = 0.1% × VBR@25°C
  • Glass passivated junction
  • 3000W peak pulse capability at 10×1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 2μA above 12V
  • High temperature soldering guaranteed: 265°C./10 seconds/ 0.375”,(9.5mm) lead length, 51bs., (2.3kg) tension
  • Plastic package has Underwriters Laboratory Flammability classification 94V-O
  • Matte Tin Lead–free plated

Access specifications, certifications, check availability and order parts below

Catalog #CertificatesVR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Max
Temp
(deg C)
StockSamples
3KP10Littelfuse_UL_QVGQ2_E230531iconru103000176.510.5312.8717.85515175CheckOrder
3KP100Littelfuse_UL_QVGQ2_E230531iconru100300018.5105.3128.7170.152175CheckOrder
3KP100ALittelfuse_UL_QVGQ2_E230531iconru100300018.511112316252175CheckOrder
3KP100CLittelfuse_UL_QVGQ2_E230531iconru100300018.5105.3128.7170.152175CheckOrder
3KP100CALittelfuse_UL_QVGQ2_E230531iconru100300018.511112316252175CheckOrder
3KP10ALittelfuse_UL_QVGQ2_E230531iconru103000176.511.112.317515175CheckOrder
3KP10CLittelfuse_UL_QVGQ2_E230531iconru103000176.510.5312.8717.85515175CheckOrder
3KP10CALittelfuse_UL_QVGQ2_E230531iconru103000176.511.112.317515175CheckOrder
3KP11Littelfuse_UL_QVGQ2_E230531iconru113000164.811.5714.1419.1152175CheckOrder
3KP110Littelfuse_UL_QVGQ2_E230531iconru110300016.9115.65141.35185.8552175CheckOrder
3KP110ALittelfuse_UL_QVGQ2_E230531iconru110300016.912213517752175CheckOrder
3KP110CLittelfuse_UL_QVGQ2_E230531iconru110300016.9115.65141.35185.8552175CheckOrder
3KP110CALittelfuse_UL_QVGQ2_E230531iconru110300016.912213517752175CheckOrder
3KP11ALittelfuse_UL_QVGQ2_E230531iconru113000164.812.213.518.252175CheckOrder
3KP11CLittelfuse_UL_QVGQ2_E230531iconru113000164.811.5714.1419.1152175CheckOrder
3KP11CALittelfuse_UL_QVGQ2_E230531iconru113000164.812.213.518.252175CheckOrder
3KP12Littelfuse_UL_QVGQ2_E230531iconru123000150.812.615.420.952175CheckOrder
3KP120Littelfuse_UL_QVGQ2_E230531iconru120300015.5126154202.6552175CheckOrder
3KP120ALittelfuse_UL_QVGQ2_E230531iconru120300015.513314719352175CheckOrder
3KP120CLittelfuse_UL_QVGQ2_E230531iconru120300015.5126154202.6552175CheckOrder
3KP120CALittelfuse_UL_QVGQ2_E230531iconru120300015.513314719352175CheckOrder
3KP12ALittelfuse_UL_QVGQ2_E230531iconru123000150.813.314.719.952175CheckOrder
3KP12CLittelfuse_UL_QVGQ2_E230531iconru123000150.812.615.420.952175CheckOrder
3KP12CALittelfuse_UL_QVGQ2_E230531iconru123000150.813.314.719.952175CheckOrder
3KP13Littelfuse_UL_QVGQ2_E230531iconru133000139.513.6416.6722.5852175CheckOrder
3KP130Littelfuse_UL_QVGQ2_E230531iconru130300014.4136.35166.65219.4552175CheckOrder
3KP130ALittelfuse_UL_QVGQ2_E230531iconru130300014.414415920952175CheckOrder
3KP130CLittelfuse_UL_QVGQ2_E230531iconru130300014.4136.35166.65219.4552175CheckOrder
3KP130CALittelfuse_UL_QVGQ2_E230531iconru130300014.414415920952175CheckOrder
3KP13ALittelfuse_UL_QVGQ2_E230531iconru133000139.514.415.921.552175CheckOrder
3KP13CLittelfuse_UL_QVGQ2_E230531iconru133000139.513.6416.6722.5852175CheckOrder
3KP13CALittelfuse_UL_QVGQ2_E230531iconru133000139.514.415.921.552175CheckOrder
3KP14Littelfuse_UL_QVGQ2_E230531iconru143000129.314.7618.0424.3652175CheckOrder
3KP14ALittelfuse_UL_QVGQ2_E230531iconru143000129.315.617.223.252175CheckOrder
3KP14CLittelfuse_UL_QVGQ2_E230531iconru143000129.314.7618.0424.3652175CheckOrder
3KP14CALittelfuse_UL_QVGQ2_E230531iconru143000129.315.617.223.252175CheckOrder
3KP15Littelfuse_UL_QVGQ2_E230531iconru15300012315.8419.3625.6252175CheckOrder
3KP150Littelfuse_UL_QVGQ2_E230531iconru150300012.3158.4193.6255.1552175CheckOrder
3KP150ALittelfuse_UL_QVGQ2_E230531iconru150300012.316718524352175CheckOrder
3KP150CLittelfuse_UL_QVGQ2_E230531iconru150300012.3158.4193.6255.1552175CheckOrder
3KP150CALittelfuse_UL_QVGQ2_E230531iconru150300012.316718524352175CheckOrder
3KP15ALittelfuse_UL_QVGQ2_E230531iconru15300012316.718.524.452175CheckOrder
3KP15CLittelfuse_UL_QVGQ2_E230531iconru15300012315.8419.3625.6252175CheckOrder
3KP15CALittelfuse_UL_QVGQ2_E230531iconru15300012316.718.524.452175CheckOrder
3KP16Littelfuse_UL_QVGQ2_E230531iconru163000115.416.8820.6327.352175CheckOrder
3KP160Littelfuse_UL_QVGQ2_E230531iconru160300011.6168.75206.25271.9552175CheckOrder
3KP160ALittelfuse_UL_QVGQ2_E230531iconru160300011.617819725952175CheckOrder
3KP160CLittelfuse_UL_QVGQ2_E230531iconru160300011.6168.75206.25271.9552175CheckOrder
3KP160CALittelfuse_UL_QVGQ2_E230531iconru160300011.617819725952175CheckOrder
3KP16ALittelfuse_UL_QVGQ2_E230531iconru163000115.417.819.72652175CheckOrder
3KP16CLittelfuse_UL_QVGQ2_E230531iconru163000115.416.8820.6327.352175CheckOrder
3KP16CALittelfuse_UL_QVGQ2_E230531iconru163000115.417.819.72652175CheckOrder
3KP17Littelfuse_UL_QVGQ2_E230531iconru173000108.717.9121.8928.9852175CheckOrder
3KP170Littelfuse_UL_QVGQ2_E230531iconru170300010.9179.1218.9288.7552175CheckOrder
3KP170ALittelfuse_UL_QVGQ2_E230531iconru170300010.918920927552175CheckOrder
3KP170CLittelfuse_UL_QVGQ2_E230531iconru170300010.9179.1218.9288.7552175CheckOrder
3KP170CALittelfuse_UL_QVGQ2_E230531iconru170300010.918920927552175CheckOrder
3KP17ALittelfuse_UL_QVGQ2_E230531iconru173000108.718.920.927.652175CheckOrder
3KP17CLittelfuse_UL_QVGQ2_E230531iconru173000108.717.9121.8928.9852175CheckOrder
3KP17CALittelfuse_UL_QVGQ2_E230531iconru173000108.718.920.927.652175CheckOrder
3KP18Littelfuse_UL_QVGQ2_E230531iconru183000102.718.9523.1630.6652175CheckOrder
3KP180ru180300010.4189.45231.55303.4552175CheckOrder
3KP180Aru180300010.420022128952175CheckOrder
3KP180Cru180300010.4189.45231.55303.4552175CheckOrder
3KP180CAru180300010.420022128952175CheckOrder
3KP18ALittelfuse_UL_QVGQ2_E230531iconru183000102.72022.129.252175CheckOrder
3KP18CLittelfuse_UL_QVGQ2_E230531iconru183000102.718.9523.1630.6652175CheckOrder
3KP18CALittelfuse_UL_QVGQ2_E230531iconru183000102.72022.129.252175CheckOrder
3KP190ru19030009.7199.8244.2325.552175CheckOrder
3KP190Aru19030009.721123331052175CheckOrder
3KP190Cru19030009.7199.8244.2325.552175CheckOrder
3KP190CAru19030009.721123331052175CheckOrder
3KP20Littelfuse_UL_QVGQ2_E230531iconru20300092.621.0225.6934.0252175CheckOrder
3KP200ru20030009.1210.6257.4345.6652175CheckOrder
3KP200Aru20030009.1222246329.252175CheckOrder
3KP200Cru20030009.1210.6257.4345.6652175CheckOrder
3KP200CAru20030009.1222246329.252175CheckOrder
3KP20ALittelfuse_UL_QVGQ2_E230531iconru20300092.622.224.532.452175CheckOrder
3KP20CLittelfuse_UL_QVGQ2_E230531iconru20300092.621.0225.6934.0252175CheckOrder
3KP20CALittelfuse_UL_QVGQ2_E230531iconru20300092.622.224.532.452175CheckOrder
3KP210ru21030008.6220.95270.05366.9852175CheckOrder
3KP210Aru21030008.6233258349.552175CheckOrder
3KP210Cru21030008.6220.95270.05366.9852175CheckOrder
3KP210CAru21030008.6233258349.552175CheckOrder
3KP22Littelfuse_UL_QVGQ2_E230531iconru22300084.523.0928.2237.2852175CheckOrder
3KP220ru22030008.1231.3282.7389.6652175CheckOrder
3KP220Aru22030008.1244270371.152175CheckOrder
3KP220Cru22030008.1231.3282.7389.6652175CheckOrder
3KP220CAru22030008.1244270371.152175CheckOrder
3KP22ALittelfuse_UL_QVGQ2_E230531iconru22300084.524.426.935.552175CheckOrder
3KP22CLittelfuse_UL_QVGQ2_E230531iconru22300084.523.0928.2237.2852175CheckOrder
3KP22CALittelfuse_UL_QVGQ2_E230531iconru22300084.524.426.935.552175CheckOrder
3KP24Littelfuse_UL_QVGQ2_E230531iconru24300077.125.2930.9140.8552175CheckOrder
3KP24ALittelfuse_UL_QVGQ2_E230531iconru24300077.126.729.538.952175CheckOrder
3KP24CLittelfuse_UL_QVGQ2_E230531iconru24300077.125.2930.9140.8552175CheckOrder
3KP24CALittelfuse_UL_QVGQ2_E230531iconru24300077.126.729.538.952175CheckOrder
3KP26Littelfuse_UL_QVGQ2_E230531iconru26300071.327.3633.4444.2152175CheckOrder
3KP26ALittelfuse_UL_QVGQ2_E230531iconru26300071.328.931.942.152175CheckOrder
3KP26CLittelfuse_UL_QVGQ2_E230531iconru26300071.327.3633.4444.2152175CheckOrder
3KP26CALittelfuse_UL_QVGQ2_E230531iconru26300071.328.931.942.152175CheckOrder
3KP28Littelfuse_UL_QVGQ2_E230531iconru28300066.129.4836.0347.6752175CheckOrder
3KP28ALittelfuse_UL_QVGQ2_E230531iconru28300066.131.134.445.452175CheckOrder
3KP28CLittelfuse_UL_QVGQ2_E230531iconru28300066.129.4836.0347.6752175CheckOrder
3KP28CALittelfuse_UL_QVGQ2_E230531iconru28300066.131.134.445.452175CheckOrder
3KP30Littelfuse_UL_QVGQ2_E230531iconru3030006231.5538.5650.8252175CheckOrder
3KP30ALittelfuse_UL_QVGQ2_E230531iconru3030006233.336.848.452175CheckOrder
3KP30CLittelfuse_UL_QVGQ2_E230531iconru3030006231.5538.5650.8252175CheckOrder
3KP30CALittelfuse_UL_QVGQ2_E230531iconru3030006233.336.848.452175CheckOrder
3KP33Littelfuse_UL_QVGQ2_E230531iconru33300056.334.7942.5255.9752175CheckOrder
3KP33ALittelfuse_UL_QVGQ2_E230531iconru33300056.336.740.653.352175CheckOrder
3KP33CLittelfuse_UL_QVGQ2_E230531iconru33300056.334.7942.5255.9752175CheckOrder
3KP33CALittelfuse_UL_QVGQ2_E230531iconru33300056.336.740.653.352175CheckOrder
3KP36Littelfuse_UL_QVGQ2_E230531iconru36300051.637.8946.3161.0152175CheckOrder
3KP36ALittelfuse_UL_QVGQ2_E230531iconru36300051.64044.258.152175CheckOrder
3KP36CLittelfuse_UL_QVGQ2_E230531iconru36300051.637.8946.3161.0152175CheckOrder
3KP36CALittelfuse_UL_QVGQ2_E230531iconru36300051.64044.258.152175CheckOrder
3KP40Littelfuse_UL_QVGQ2_E230531iconru40300046.542.0851.4367.7352175CheckOrder
3KP40ALittelfuse_UL_QVGQ2_E230531iconru40300046.544.449.164.552175CheckOrder
3KP40CLittelfuse_UL_QVGQ2_E230531iconru40300046.542.0851.4367.7352175CheckOrder
3KP40CALittelfuse_UL_QVGQ2_E230531iconru40300046.544.449.164.552175CheckOrder
3KP43Littelfuse_UL_QVGQ2_E230531iconru43300043.245.2755.3372.8752175CheckOrder
3KP43ALittelfuse_UL_QVGQ2_E230531iconru43300043.247.852.869.452175CheckOrder
3KP43CLittelfuse_UL_QVGQ2_E230531iconru43300043.245.2755.3372.8752175CheckOrder
3KP43CALittelfuse_UL_QVGQ2_E230531iconru43300043.247.852.869.452175CheckOrder
3KP45Littelfuse_UL_QVGQ2_E230531iconru45300041.347.3957.9276.3452175CheckOrder
3KP45ALittelfuse_UL_QVGQ2_E230531iconru45300041.35055.372.752175CheckOrder
3KP45CLittelfuse_UL_QVGQ2_E230531iconru45300041.347.3957.9276.3452175CheckOrder
3KP45CALittelfuse_UL_QVGQ2_E230531iconru45300041.35055.372.752175CheckOrder
3KP48Littelfuse_UL_QVGQ2_E230531iconru48300038.850.4961.7181.2752175CheckOrder
3KP48ALittelfuse_UL_QVGQ2_E230531iconru48300038.853.358.977.452175CheckOrder
3KP48CLittelfuse_UL_QVGQ2_E230531iconru48300038.850.4961.7181.2752175CheckOrder
3KP48CALittelfuse_UL_QVGQ2_E230531iconru48300038.853.358.977.452175CheckOrder
3KP5.0Littelfuse_UL_QVGQ2_E230531iconru53000326.16.037.379.66505000175CheckOrder
3KP5.0ALittelfuse_UL_QVGQ2_E230531iconru53000326.16.479.2505000175CheckOrder
3KP5.0CLittelfuse_UL_QVGQ2_E230531iconru53000326.16.037.379.66505000175CheckOrder
3KP5.0CALittelfuse_UL_QVGQ2_E230531iconru53000326.16.479.2505000175CheckOrder
3KP51Littelfuse_UL_QVGQ2_E230531iconru51300036.453.7365.6786.5252175CheckOrder
3KP51ALittelfuse_UL_QVGQ2_E230531iconru51300036.456.762.782.452175CheckOrder
3KP51CLittelfuse_UL_QVGQ2_E230531iconru51300036.453.7365.6786.5252175CheckOrder
3KP51CALittelfuse_UL_QVGQ2_E230531iconru51300036.456.762.782.452175CheckOrder
3KP54Littelfuse_UL_QVGQ2_E230531iconru54300034.456.8469.4791.4652175CheckOrder
3KP54ALittelfuse_UL_QVGQ2_E230531iconru54300034.46066.387.152175CheckOrder
3KP54CLittelfuse_UL_QVGQ2_E230531iconru54300034.456.8469.4791.4652175CheckOrder
3KP54CALittelfuse_UL_QVGQ2_E230531iconru54300034.46066.387.152175CheckOrder
3KP58Littelfuse_UL_QVGQ2_E230531iconru58300032.161.0274.5898.2852175CheckOrder
3KP58ALittelfuse_UL_QVGQ2_E230531iconru58300032.164.471.293.652175CheckOrder
3KP58CLittelfuse_UL_QVGQ2_E230531iconru58300032.161.0274.5898.2852175CheckOrder
3KP58CALittelfuse_UL_QVGQ2_E230531iconru58300032.164.471.293.652175CheckOrder
3KP6.0Littelfuse_UL_QVGQ2_E230531iconru63000291.36.327.7210.82505000175CheckOrder
3KP6.0ALittelfuse_UL_QVGQ2_E230531iconru63000291.36.677.3710.3505000175CheckOrder
3KP6.0CLittelfuse_UL_QVGQ2_E230531iconru63000291.36.327.7210.82505000175CheckOrder
3KP6.0CALittelfuse_UL_QVGQ2_E230531iconru63000291.36.677.3710.3505000175CheckOrder
3KP6.5Littelfuse_UL_QVGQ2_E230531iconru6.53000267.96.848.3611.76502000175CheckOrder
3KP6.5ALittelfuse_UL_QVGQ2_E230531iconru6.53000267.97.227.9811.2502000175CheckOrder
3KP6.5CLittelfuse_UL_QVGQ2_E230531iconru6.53000267.96.848.3611.76502000175CheckOrder
3KP6.5CALittelfuse_UL_QVGQ2_E230531iconru6.53000267.97.227.9811.2502000175CheckOrder
3KP60Littelfuse_UL_QVGQ2_E230531iconru6030003163.1877.22101.6452175CheckOrder
3KP60ALittelfuse_UL_QVGQ2_E230531iconru6030003166.773.796.852175CheckOrder
3KP60CLittelfuse_UL_QVGQ2_E230531iconru6030003163.1877.22101.6452175CheckOrder
3KP60CALittelfuse_UL_QVGQ2_E230531iconru6030003166.773.796.852175CheckOrder
3KP64Littelfuse_UL_QVGQ2_E230531iconru64300029.167.3782.34108.1552175CheckOrder
3KP64ALittelfuse_UL_QVGQ2_E230531iconru64300029.171.178.610352175CheckOrder
3KP64CLittelfuse_UL_QVGQ2_E230531iconru64300029.167.3782.34108.1552175CheckOrder
3KP64CALittelfuse_UL_QVGQ2_E230531iconru64300029.171.178.610352175CheckOrder
3KP7.0Littelfuse_UL_QVGQ2_E230531iconru730002507.379.0112.6501000175CheckOrder
3KP7.0ALittelfuse_UL_QVGQ2_E230531iconru730002507.788.612501000175CheckOrder
3KP7.0CLittelfuse_UL_QVGQ2_E230531iconru730002507.379.0112.6501000175CheckOrder
3KP7.0CALittelfuse_UL_QVGQ2_E230531iconru730002507.788.612501000175CheckOrder
3KP7.5Littelfuse_UL_QVGQ2_E230531iconru7.53000232.67.899.6513.555250175CheckOrder
3KP7.5ALittelfuse_UL_QVGQ2_E230531iconru7.53000232.68.339.2112.95250175CheckOrder
3KP7.5CLittelfuse_UL_QVGQ2_E230531iconru7.53000232.67.899.6513.555250175CheckOrder
3KP7.5CALittelfuse_UL_QVGQ2_E230531iconru7.53000232.68.339.2112.95250175CheckOrder
3KP70Littelfuse_UL_QVGQ2_E230531iconru70300026.573.7190.09118.6552175CheckOrder
3KP70ALittelfuse_UL_QVGQ2_E230531iconru70300026.577.88611352175CheckOrder
3KP70CLittelfuse_UL_QVGQ2_E230531iconru70300026.573.7190.09118.6552175CheckOrder
3KP70CALittelfuse_UL_QVGQ2_E230531iconru70300026.577.88611352175CheckOrder
3KP75Littelfuse_UL_QVGQ2_E230531iconru75300024.878.9396.47127.0552175CheckOrder
3KP75ALittelfuse_UL_QVGQ2_E230531iconru75300024.883.392.112152175CheckOrder
3KP75CLittelfuse_UL_QVGQ2_E230531iconru75300024.878.9396.47127.0552175CheckOrder
3KP75CALittelfuse_UL_QVGQ2_E230531iconru75300024.883.392.112152175CheckOrder
3KP78Littelfuse_UL_QVGQ2_E230531iconru78300023.882.13100.38132.352175CheckOrder
3KP78ALittelfuse_UL_QVGQ2_E230531iconru78300023.886.795.812652175CheckOrder
3KP78CLittelfuse_UL_QVGQ2_E230531iconru78300023.882.13100.38132.352175CheckOrder
3KP78CALittelfuse_UL_QVGQ2_E230531iconru78300023.886.795.812652175CheckOrder
3KP8.0Littelfuse_UL_QVGQ2_E230531iconru83000220.68.4210.314.285150175CheckOrder
3KP8.0ALittelfuse_UL_QVGQ2_E230531iconru83000220.68.899.8313.65150175CheckOrder
3KP8.0CLittelfuse_UL_QVGQ2_E230531iconru83000220.68.4210.314.285150175CheckOrder
3KP8.0CALittelfuse_UL_QVGQ2_E230531iconru83000220.68.899.8313.65150175CheckOrder
3KP8.5Littelfuse_UL_QVGQ2_E230531iconru8.53000208.38.9310.9115.12550175CheckOrder
3KP8.5ALittelfuse_UL_QVGQ2_E230531iconru8.53000208.39.4410.414.4550175CheckOrder
3KP8.5CLittelfuse_UL_QVGQ2_E230531iconru8.53000208.38.9310.9115.12550175CheckOrder
3KP8.5CALittelfuse_UL_QVGQ2_E230531iconru8.53000208.39.4410.414.4550175CheckOrder
3KP85Littelfuse_UL_QVGQ2_E230531iconru85300021.989.28109.12143.8552175CheckOrder
3KP85ALittelfuse_UL_QVGQ2_E230531iconru85300021.994.410413752175CheckOrder
3KP85CLittelfuse_UL_QVGQ2_E230531iconru85300021.989.28109.12143.8552175CheckOrder
3KP85CALittelfuse_UL_QVGQ2_E230531iconru85300021.994.410413752175CheckOrder
3KP9.0Littelfuse_UL_QVGQ2_E230531iconru93000194.89.511.6116.17520175CheckOrder
3KP9.0ALittelfuse_UL_QVGQ2_E230531iconru93000194.81011.115.4520175CheckOrder
3KP9.0CLittelfuse_UL_QVGQ2_E230531iconru93000194.89.511.6116.17520175CheckOrder
3KP9.0CALittelfuse_UL_QVGQ2_E230531iconru93000194.81011.115.4520175CheckOrder
3KP90Littelfuse_UL_QVGQ2_E230531iconru90300020.594.95116.05153.352175CheckOrder
3KP90ALittelfuse_UL_QVGQ2_E230531iconru90300020.510011114652175CheckOrder
3KP90CLittelfuse_UL_QVGQ2_E230531iconru90300020.594.95116.05153.352175CheckOrder
3KP90CALittelfuse_UL_QVGQ2_E230531iconru90300020.510011114652175CheckOrder