5KP58CA - 5KP Series

Series: 5KP
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 5KP Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

  • Halogen-Free and RoHS compliant
  • Typical maximum temperature coefficient ΔVBR = 0.1% — VBR@25°C
  • Glass passivated junction
  • 5000W peak pulse capability at 10—1000µs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 2µA above 12V
  • High temperature soldering guaranteed: 265°C./10 seconds/ 0.375,(9.5mm) lead length, 51bs., (2.3kg) tension
  • Plastic package has Underwriters Laboratory Flammability classification 94V-O
  • Matte Tin Lead-free plated

uricon UL_QVGQ2_E230531

pdficon High Power Solutions for Surge Protection

pdficon TVS Diode SAD Silicon Avalanche Diode Application Note

pdficon TVS Diodes 5KP Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
5KP58CA TVS AXIAL HI-POWER - 5KP58CA CR T&R RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP58CA REACH209_Declaration_Contain-_5KP58CA Yes
Contains
5KP58CA-B TVS AXIAL HI-POWER - BULK RoHS No 09/07/2004 PbFree No CoC_RoHS9_5KP58CA-B Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.