background-waves

AK3-170C

Product Status| Not for New Designsi

AK3-170C

TVS AXIAL KA RATED - 3KA 170V BI | Series: AK3
info

This series will be End of Life (EOL) and is not recommended for new designs. The replacement material number is AK3-170C-Y.

The AK3 series of high current transient suppressors have been specially designed for use in A.C. line protection and any demanding applications (AC or DC). They offer superior clamping characteristics over standard S.A.D. technologies by virtue of the Littelfuse Foldbak™ technology, which provides a clamping voltage lower than the avalanche voltage (but above the rated working voltage). Therefore, any voltage rise due to increased current conduction is contained to a minimum, providing the best possible protection level. They can also be connected in series and/or parallel to create very high capacity protection solutions.
PropertyValue
VR (Vstandoff)
170
MIN VBR@IT (V)
179
MAX VBR@IT (V)
220
Vc (V)
260
IT (mA)
10
Ir@Vr(µA)
10
I PP 8x20µs (A)
3000
Operating Temperature Max (°C)
125
Polarity
Bipolar
Package
Axial Lead
Stand Polar
Bipolar
Surge Life
3000
  • Halogen-free
  • RoHS compliant
  • Foldbak™ technology for superior clamping factor
  • Glass passivated junction
  • Bidirectional
  • Ultra compact: over 10 times less volume than traditional discrete solutions
  • Very low clamping voltage
  • Sharp breakdown voltage
  • Low slope resistance

AK3-170C Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
AK3-170CTVS AXIAL KA RATED - 3KA 170V BIRoHS10/9/2010NoYes10/9/2010
AK3-170C-12TVS AXIAL KA RATED - 3KA 170V BIRoHS10/9/2010NoYes10/9/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.