SAxxA Series - 500 Watt MiniMOSORB™ Transient Voltage Suppressor, Unidirectional

SAxxA
Roll Over to Zoom

This series will be End of Life (EOL) on December 31, 2017 and is not recommended for new designs. Replacement will be the SA series.

The SAxxA series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time. The SAxxA series is supplied in Littelfuse's exclusive, cost-effective, highly reliable axial leaded package and is ideally-suited for use in communication systems, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications.

Features:

  • Working Peak Reverse Voltage Range - 5 to 170 V
  • Peak Power - 500 Watts @ 1 ms
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • Maximum Clamp Voltage @ Peak Pulse Current
  • Low Leakage < 1 µA Above 8.5 V
  • UL 497B for Isolated Loop Circuit Protection
  • Maximum Temperature Coefficient Specified
  • Response Time is Typically < 1 ns
  • Mechanical Characteristics:
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • MAXIMUM LEAD TEMPERATURE FOR SOLDERING: 230° C, 1/16" from the case for 10 seconds
  • POLARITY: Cathode indicated by polarity band.
  • MOUNTING POSITION: Any
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)TYP VBR@IT (V)Vc (V)Ir@Vso
(μA)
Uni / BiStockCompare
SA10ARLG1050011.7171UnidirectionalCheck
SA12AG125001419.91UnidirectionalCheck
SA12ARLG125001419.91UnidirectionalCheck
SA13ARLG1350015.1521.51UnidirectionalCheck
SA15AG1550017.624.41UnidirectionalCheck
SA15ARLG1550017.624.41UnidirectionalCheck
SA16ARLG1650018.75261UnidirectionalCheck
SA17ARLG1750019.927.61UnidirectionalCheck
SA18ARLG1850021.0529.21UnidirectionalCheck
SA20ARLG2050023.3532.41UnidirectionalCheck
SA24AG2450028.138.91UnidirectionalCheck
SA24ARLG2450028.138.91UnidirectionalCheck
SA26ARLG2650030.442.11UnidirectionalCheck
SA28ARLG2850032.7545.41UnidirectionalCheck
SA30ARLG3050035.0548.41UnidirectionalCheck
SA33ARLG3350038.6553.31UnidirectionalCheck
SA36AG3650042.158.11UnidirectionalCheck
SA36ARLG3650042.158.11UnidirectionalCheck
SA5.0AG55006.79.2600UnidirectionalCheck
SA5.0ARLG55006.79.2600UnidirectionalCheck
SA6.0AG65007.0210.3600UnidirectionalCheck
SA6.0ARLG65007.0210.3600UnidirectionalCheck
SA7.0ARLG75008.1912150UnidirectionalCheck