background-waves

1.5SMC16C

Product Status| Obsoletei
Replaced By: |1.5SMC16CA

1.5SMC16C

TVS 1.5KW 16V 10%BI DO-214AB TR13 RoHS | Series: 1.5SMC
info
PropertyValue
VR (Vstandoff)
13.6
Watts (W)
1500
I PP 10x1000µs (A)
67.6
MIN VBR@IT (V)
14.4
MAX VBR@IT (V)
17.6
Vc (V)
23.625
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Package
DO-214AB
Uni / Bi-Directional
Bidirectional
Peak Pulse Power - 10x1000 (W)
1500
Stand Polar
Bipolar
Surge Life
67.6
Tolerance %
10
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • Glass passivated junction
  • Low Inductance
  • Halogen-free and RoHS compliant
  • Excellent clamping capability
  • Repetition Rate (duty cycle): 0.05 %
  • Fast response time: typically less than 1 ps from 0 V to Vbr min.
  • Typical IR less than 1 µA above 10 V

1.5SMC16C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
1.5SMC16CTVS 1.5KW 16V 10%BI DO-214AB TR13 RoHSRoHS1/1/2005NoYes1/1/2009

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.