1SMAxxCA Series - Transient Voltage Suppressor, Bidirectional, 400 Watt

1SMAxxCA
Roll Over to Zoom

This series will be End of Life (EOL) on December 31, 2017 and is not recommended for new designs. Replacement will be the SMAJ series.

The SMA series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time. The SMA series is supplied in Littelfuse's exclusive, cost-effective, highly reliable package and is ideally suited for use in communication systems, automotive, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications.

Features:

  • Working Peak Reverse Voltage Range - 10 V to 78 V
  • Standard Zener Breakdown Voltage Range - 11.7 V to 91.3 V
  • Peak Power 400 Watts @ 1.0 ms
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • Response Time is Typically < 1 ns
  • Flat Handling Surface for Accurate Placement
  • Package Design for Top Side or Bottom Circuit Board Mounting
  • Low Profile Package
  • CASE: Void-free, transfer-molded plastic
  • FINISH: All external surfaces are corrosion resistant with readily solderable leads
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260°C for 10 Seconds
  • POLARITY: None
  • MOUNTING POSITION: Any
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Access specifications, certifications, check availability and order parts below

Catalog #Stock
1SMA10CAT3G
Obsolete: 2018-06-30
Replaced By: SMAJ10CA
Check
1SMA12CAT3G
Obsolete: 2018-06-30
Replaced By: SMAJ12CA
Check
1SMA13CAT3G
Obsolete: 2018-06-30
Replaced By: SMAJ13CA
Check
1SMA15CAT3G
Obsolete: 2018-06-30
Replaced By: SMAJ15CA
Check
1SMA16CAT3G
Obsolete: 2018-06-30
Replaced By: SMAJ16CA
Check
1SMA18CAT3G
Obsolete: 2018-06-30
Replaced By: SMAJ18CA
Check
1SMA20CAT3G
Obsolete: 2018-06-30
Replaced By: SMAJ20CA
Check
1SMA24CAT3G
Obsolete: 2018-06-30
Replaced By: SMAJ24CA
Check
1SMA26CAT3G
Obsolete: 2018-06-30
Replaced By: SMAJ26CA
Check
1SMA28CAT3G
Obsolete: 2018-06-30
Replaced By: SMAJ28CA
Check
1SMA30CAT3G
Obsolete: 2018-06-30
Replaced By: SMAJ30CA
Check
1SMA33CAT3G
Obsolete: 2018-06-30
Replaced By: SMAJ33CA
Check
1SMA36CAT3G
Obsolete: 2018-06-30
Replaced By: SMAJ36CA
Check
1SMA40CAT3G
Obsolete: 2018-06-30
Replaced By: SMAJ40CA
Check
1SMA48CAT3G
Obsolete: 2018-06-30
Replaced By: SMAJ48CA
Check
1SMA58CAT3G
Obsolete: 2018-06-30
Replaced By: SMAJ58CA
Check
1SMA60CAT3G
Obsolete: 2018-06-30
Replaced By: SMAJ60CA
Check
1SMA70CAT3G
Obsolete: 2018-06-30
Replaced By: SMAJ70CA
Check
1SMA78CAT3G
Obsolete: 2018-06-30
Replaced By: SMAJ78CA
Check