1SMBxxCA Series - 600 Watt SMB Transient Voltage Suppressor, Bidirectional

1SMBxxCA
Roll Over to Zoom

The SMB series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time. The SMB series is supplied in Littelfuse's exclusive, cost-effective, highly reliable package and is ideally suited for use in communication systems, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications.

Features:

  • Standard Zener Breakdown Voltage Range - 11 to 87 V
  • Stand-off Voltage Range - 10 to 78 V
  • Peak Power - 600 Watts @ 1 ms
  • Maximum Clamp Voltage @ Peak Pulse Current
  • Low Leakage < 5 µA Above 10 V
  • UL Recognition
  • Response Time is Typically < 1 ns
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • POLARITY: Cathode indicated by molded polarity notch. When operated in zener mode, will be positive with respect to anode
  • MOUNTING POSITION: Any
  • LEADS: Modified L-Bend providing more contact area to bond pad
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260°C for 10 Seconds
  • WAFER FAB LOCATION: Phoenix, Arizona
  • ASSEMBLY/TEST LOCATION: Seremban, Malaysia
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Access specifications, certifications, check availability and order parts below

Catalog #Stock
1SMB10CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ10CA
Check
1SMB11CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ11CA
Check
1SMB12CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ12CA
Check
1SMB13CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ13CA
Check
1SMB14CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ14CA
Check
1SMB15CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ15CA
Check
1SMB16CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ16CA
Check
1SMB17CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ17CA
Check
1SMB18CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ18CA
Check
1SMB20CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ20CA
Check
1SMB22CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ22CA
Check
1SMB24CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ24CA
Check
1SMB26CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ26CA
Check
1SMB28CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ28CA
Check
1SMB30CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ30CA
Check
1SMB33CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ33CA
Check
1SMB36CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ36CA
Check
1SMB40CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ40CA
Check
1SMB43CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ43CA
Check
1SMB45CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ45CA
Check
1SMB48CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ48CA
Check
1SMB51CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ51CA
Check
1SMB54CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ54CA
Check
1SMB58CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ58CA
Check
1SMB60CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ60CA
Check
1SMB64CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ64CA
Check
1SMB75CAT3G
Obsolete: 2018-06-30
Replaced By: SMBJ75CA
Check