NS6A12AT3G Series - 600W Peak Power Zener Transient Voltage Suppressor

NS6A12AT3G
Roll Over to Zoom

This series will be End of Life (EOL) on December 31, 2017 and is not recommended for new designs. Replacement will be the SMA6J series.

The NS6A13AT3G is designed to protect voltage sensitive components from high voltage, high energy transients. This device has excellent clamping capability, high surge capability, low zener impedance and fast response time.

Features:

  • Peak Reverse Working Voltage of 12 V
  • Peak Pulse Power of 600 W (10 x 1000 sec)
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • ESD Rating of Class 4 (>8 kV) IEC 61000-4-2
  • Fast Response Time
  • Low Profile Package
  • This is a Pb-Free Device

Access specifications, certifications, check availability and order parts below

Catalog #Stock
NS6A12AT3G
Obsolete: 2018-06-30
Replaced By: SMA6J12A
Check