NS6A5.0AT3G - NS6A5.0AT Series

Series: NS6A5.0AT      Obsolete: 2018-06-30      Replaced By: SMA6J5.0A Questions? Contact Littelfuse Support
NS6A5.0AT
Roll Over to Zoom

The NS6A5.0AT is designed to protect voltage sensitive components from high voltgage, high energy transients. This device had excellent clamping capability, high surge capability, low zener impendance and fast response time. The NS6A5.0AT is ideally suited for use in computer hard disk drives, communication systems, automotive, numerical controls, process controls, medical equipments, business machines, power supplies and many other industrial/consumer applications.

Features:

  • Low Profile Package
  • Peak Pulse Power of 600W (10x1000µsec)
  • ESD Rating of Class 3 (>16KV) per Human Body Model
  • ESD Rating of Class 4 (>30KV) IEC61000-4-2
  • Fast Reposnse Time
  • This is a Pb-Free Device