NS6AxxAF Series - Unidirectional Transient Voltage Suppressor, 500 W

NS6AxxAF
Roll Over to Zoom

This series will be End of Life (EOL) on December 31, 2017 and is not recommended for new designs. Replacement will be the SMA6L series.

The NS6AxxAF is designed to protect voltage sensitive components from high voltgage, high energy transients. This device had excellent clamping capability, high surge capability, low zener impendance and fast response time. The NS6AxxAF is ideally suited for use in computer hard disk drives, communication systems, automotive, numerical controls, process controls, medical equipments, business machines, power supplies and many other industrial/consumer applications.

Features:

  • Peak Reverse Working Voltage of 5 V
  • Peak Pulse Power of 500 W (10 x 1000 µsec)
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • ESD Rating of Class 4 (>8 kV) IEC 6100042
  • Fast Response Time

Applications:

  • Transient Voltage Suppression

End Products:

  • Communications Systems
  • Automobiles
  • Power Supplies

Access specifications, certifications, check availability and order parts below

Catalog #Stock
NS6A12AFT3G
Obsolete: 2018-06-30
Replaced By: SMA6L12A
Check
NS6A13AFT3G
Obsolete: 2018-06-30
Replaced By: SMA6L13A
Check
NS6A15AFT3G
Obsolete: 2018-06-30
Replaced By: SMA6L15A
Check
NS6A24AFT3G
Obsolete: 2018-06-30
Replaced By: SMA6L24A
Check
NS6A28AFT3G
Obsolete: 2018-06-30
Replaced By: SMA6L28A
Check
NS6A30AFT3G
Obsolete: 2018-06-30
Replaced By: SMA6L30A
Check
NS6A33AFT3G
Obsolete: 2018-06-30
Replaced By: SMA6L33A
Check
NS6A36AFT3G
Obsolete: 2018-06-30
Replaced By: SMA6L36A
Check
NS6A5.0AFT3G
Obsolete: 2018-06-30
Replaced By: SMA6L5.0A
Check
NS6A64AFT3G
Obsolete: 2018-06-30
Replaced By: SMA6L64A
Check