P6SMBxxCA Series - 600 Watt SMB Transient Voltage Suppressor, Bidirectional

P6SMBxxCA
Roll Over to Zoom

This series will be End of Life (EOL) on December 31, 2017 and is not recommended for new designs. Replacement will be the P6SMB series.

The SMB series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time. The SMB series is supplied in Littelfuse's exclusive, cost-effective, highly reliable package and is ideally suited for use in communication systems, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications.

Features:

  • Standard Zener Breakdown Voltage Range - 11 to 91 V
  • Peak Power - 600 Watts @ 1 ms
  • Maximum Clamp Voltage @ Peak Pulse Current
  • Low Leakage < 5 µ A Above 10 Volts
  • UL Recognition
  • Response Time is Typically < 1 ns
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • POLARITY: Cathode indicated by molded polarity notch. When operated in zener mode, will be positive with respect to anode
  • MOUNTING POSITION: Any
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260°C for 10 Seconds
  • WAFER FAB LOCATION: Phoenix, Arizona
  • ASSEMBLY/TEST LOCATION: Seremban, Malaysia
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Access specifications, certifications, check availability and order parts below

Catalog #Stock
P6SMB11CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB11CA
Check
P6SMB12CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB12CA
Check
P6SMB15CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB15CA
Check
P6SMB16CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB16CA
Check
P6SMB18CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB18CA
Check
P6SMB20CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB20CA
Check
P6SMB22CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB22CA
Check
P6SMB24CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB24CA
Check
P6SMB27CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB27CA
Check
P6SMB30CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB30CA
Check
P6SMB33CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB33CA
Check
P6SMB36CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB36CA
Check
P6SMB39CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB39CA
Check
P6SMB43CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB43CA
Check
P6SMB47CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB47CA
Check
P6SMB51CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB51CA
Check
P6SMB56CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB56CA
Check
P6SMB62CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB62CA
Check
P6SMB68CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB68CA
Check
P6SMB82CAT3G
Obsolete: 2018-06-30
Replaced By: P6SMB82CA
Check