SMF33AT1G - SMFxxA Series

Series: SMFxxA      Obsolete: 2017-12-31 Questions? Contact Littelfuse Support
Roll Over to Zoom

This series will be End of Life (EOL) on December 31, 2017 and is not recommended for new designs. Replacement series will be the SMF series.

The SMFxxA is designed to protect voltage sensitive components from high voltage, high energy transients. Excellent clamping capability, high surge capability, low zener impedance and fast response time. Because of its small size, it is ideal for use in cellular phones, portable devices, business machines, power supplies and many other industrial/consumer applications.


  • Stand-off Voltage: 5 - 58 volts
  • Peak Power - 200 Watts @ 1 ms (SMF5.0A - SMF58A)
  • Low Leakage
  • Response Time is Typically < 1 ns
  • ESD Rating of Class 3 (>16 kV) Human Body Model
  • IEC61000-4-2 Level 4 ESD Protection
  • IEC61000-4-4 40 A ESD Protection
  • Low Profile - Maximum Height of 1.0 mm
  • Small Footprint
  • Cathode Indicated by Polarity Band
  • Lead Finish: 100% Matte Sn (Tin)
  • Qualified Maximum Reflow Temperature: 260°C
  • Device Meets MSL 1 Requirements
  • Pb-Free Packages are Available
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • AEC-Q101 Qualified and PPAP Capable