background-waves

TMOV20RP275E

Product Status| Activei

TMOV20RP275E

THERMALLY PROTECTED VARISTOR 20MM ROHS | Series: TMOV
info
TMOV and iTMOV Varistor Series

The Littelfuse TMOV and iTMOV thermally protected varistors represent a new development in integrated circuit protection. Both versions are comprised of radial leaded MOVs (Metal Oxide Varistors) with an integrated thermally activated element designed to open in the event of overheating due to the abnormal overvoltage, limited current, conditions outlined in UL 1449.

The iTMOV varistor differs from the TMOV varistor by the inclusion of a third party lead for the purpose of indicating that the MOV has been disconnected from the circuit. This lead facilitates connection to monitoring circuitry.
  • The TMOV and iTOMV varistors offer quick thermal response due to the close proximity of the integrated thermal element to the MOV body.
  • The integrated configuration also offers lower inductance than most discrete solutions resulting in improved clamping performance to fast over-voltage transients.
Additionally, TMOV and iTMOV varistors are wave solderable, thus simplifying end product assembly by reducing the expense and rework associated with hand soldering operations.
  • The TMOV and iTMOV varisors are both recognized surge suppression components to UL 1449.
  • The TMOV and iTMOV varistor’s integrated thermal element, in conjunction with appropriate enclosure design, helps facilitate TVSS module compliance to UL 1449 for both cord connected and permanently connected applications.
  • TMOV and iTMOV varistors are compatible for use with industry standard wave-soldering processes or recommended hand-soldering methods.
PropertyValue
VMAX AC (V)
275
Surge Energy (WTM) (J)
190
ITM 1xAmps (A)
10000
ITM 2xAmps (A)
6500
VNDC MIN (V)
387
VNDC MAX (V)
473
Vc (V)
710
Polarity
Bi-directional
Co Typ (pF)
900
Diameter
20
Ipk
100

TMOV20RP275E Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TMOV20RP275ETHERMALLY PROTECTED VARISTOR 20MM ROHSRoHS8/1/2006Pb-Free10/1/2005Pdf IconCoC_RoHS10_TMOV20RP275EPdf IconREACH_SVHC Declaration_TMOV20RP275EDoes Not ContainYes9/9/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.