Ground Fault Protection and Ground Fault Relays

Ground faults represent the vast majority of electrical faults experienced in most facilities. In fact, studies have indicated that ground faults make up more than 95% of the recorded electrical faults. By quickly detecting the fault and initiating the appropriate response, ground-fault relays improve safety for workers and equipment without affecting the uptime of critical operations. Important in manufacturing environments, sensitive ground-fault relays with advanced filtering will detect the breakdown in insulation caused by moisture, vibration, chemicals, and dust.
 

PGR-2601 series

Ground-Fault Relay for Ungrounded DC systems

PGR-3100 series

Ground-Fault Indication System

PGR-3200 series

Ground-Fault Protection System

PGR-4300 series

Generator Ground-Fault Relay

PGR-4700 series

Sensitive Ground-Fault Relay

PGR-4704 series

Sensitive Ground-Fault Relay

PGR-5330 series

Resistance Grounded Relay

PGR-5701 series

Ground-Fault Relay

EL731 series

AC/DC Sensitive Earth-Leakage Relay

Get Technical Information and Product Updates

Click Here!

Request a Quote

Click Here!