Protection Relay for Motor & Pump Protection

Motor Protection Relays prevent expensive damage to motors caused by overloads, jams, phase loss or unbalance, heat, heavy start-ups or excessive operational cycles. Features, such as integrated protection, metering, data logging, and remote communications extend motor life and maximize process efficiency. This is extremely important for large or critical motors or for smaller motors located in hard to access locations. POWR-GARD’s motor protection relays can provide a warning that a problem is developing before damage occurs, as well as uncover potential problems with the existing process. 

PGR-6130 series

Electronic Overload Relay

PGR-6150 series

PGR-6150 Motor Protection System

PGR-6800 series

Pump Protection Relay

PGR-6200 series

Motor Protection Relay

PGR-6300 series

Motor Protection System

PGR-6100 series

Motor Ground Fault and Insulation Relay

PGR-6210 series

Motor Protection Retrofit Kit

PGR-6310 series

Motor Protection Retrofit Kit for Replacing GE Multilin 169, 269, and 369 Relays