Other Protection Relay Accessories

PGG-0024 series

Ground Reference Module to Connect the PGR-2601 Relay to Ungrounded 24 Vdc Bus

PGG-0048 series

Ground Reference Module to Connect the PGR-2601 Relay to Ungrounded 48 Vdc Bus

PGG-0125 series

Ground Reference Module to Connect the PGR-2601 Relay to an Ungrounded 125 Vdc Bus

PGG-0250 series

Ground Reference Module to Connect the PGR-2601 Relay to Ungrounded 250 Vdc Bus

PGG-0500 series

Ground Reference Module to Connect the PGR-2601 Relay to Ungrounded 500 Vdc Bus

PGG-0780 series

Ground Reference Module to Connect the PGR-2601 to Ungrounded 780 Vdc Bus

PGA-0120 series

Temperature Input Module

PGA-0140 series

Differential Current Module

PGB-0302 series

Remote Indicator Lights

PGB-0325 series

Remote Indication Lights

PGA-0500 series

Analog % Current Meter

PGA-0510 series

Analog Ohm Meter

PGE-600V series

Sensing Resistor Used On Systems Up To 1 kV

PGE-05KV series

Sensing Resistor Used On Systems Up To 5 kV

PGE-15KV series

Sensing Resistor Used On Systems Up to 15 kV

PGE-35KV series

Sensing Resistor Used On Systems Up To 35 kV

PGH-5000 series

High Tension Coupler that allow 5-kV Lines to be Connected to Relay

PGH-6000 series

High Tension Coupler that allow 6-kV Lines to be Connected to Relay

PGE-25KV series

Sensing Resistors Used On Systems Up To 25 kV

PGA-0TA6 series

Termination Assembly

PGA-0TA7 series

Termination Assembly with Leads

PGA-0400 series

Port-powered Serial Converter

PGA-0420 series

Serial Connector Adapter Kit

Get Technical Information and Product Updates

Click Here!

Request a Quote

Click Here!