CT Selection Table

Ground-Icon1 Ground Fault Protection (GFP)
RELAY GROUND-FAULT CT Trip Level
PGR-2601 No CTs required 1 mA – 20 mA
PGR-3100 No CTs required N/A
PGR-3200 No CTs required Warnings at 30 kΩ & 50 kΩ, Alarm at 10 kΩ
PGR-4300 No CTs required 100 A – 1200 A
PGR-4704 PGC-5000 Series 10 mA – 5 A
PGR-5330 PGC-2000 Series (200 A Primary) 12 A – 200 A
PGC-3000 Series - EFCT (5 A Primary) 100 mA – 5 A
PGC-5000 Series (30-A Primary) 600 mA – 30 A
PGR-5701 PGC-2000 Series (200-A Primary) 10 A – 198 A
PGC-3000 Series (5-A Primary) 50 mA – 4.95 A
PGC-5000 Series (30-A Primary) 300 mA – 29.7 A
HGR-Icon Resistance Grounding (RG)
RELAY GROUND-FAULT CT Trip Level
PGN-1000 CTs are included in system N/A
PGN-3000 CTs are included in system N/A
Motor-Icon Motor Protection (MP)
RELAY GROUND-FAULT CT Trip Level
PGR-6100 PGC-5000 Series 10 mA – 3 A
PGR-6130 No CTs required N/A
PGR-6150 PGC-6000 Series 0.4 – 150 A
PGR-6200* PGC-2000 Series (200-A Primary) 10 A – 200 A
PGC-3000 Series (5-A Primary) 50 mA – 5 A
PGC-5000 Series (30-A Primary) 300 mA – 30 A
PGR-6210* Same as PGR-6200. Existing CT can be used in most cases.
PGR-6300* PGC-3000 Series (5-A Primary) 50 mA – 5 A
PGC-5000 Series (30-A Primary) 300 mA – 30 A
Standard Iron core CTs (ie 50:5; 100:5, 200:5) 1 to 100% of CT Primary
PGR-6800 No CTs required N/A
Feeder-Icon Feeder Protection (FP)
RELAY GROUND-FAULT CT Trip Level
PGR-7200* PGC-2000 Series (200-A Primary) 10 A – 200 A
PGC-3000 Series (5-A Primary) 50 mA – 5 A
PGC-5000 Series (30-A Primary) 300 mA – 30 A
Meter-Icon Supplemental Monitoring (SM)
RELAY GROUND-FAULT CT Trip Level
PGM-8134 PGC-4000 Series 0.5 A – 12.5 A
PGM-8325 PGC-2000 Series 0.5 A – 4 A
PGM-8600 No CTs required Warnings at 30 kΩ & 50 kΩ, Alarm at 10 kΩ

* Phase CTs should be selected with a primary rating of 100 – 300% of rated current to maintain specified accuracy. CTs with a 1-A or 5-A secondary are accepted.