Panel Mount Adapters

Littelfuse panel mount adapters are designed to allow easy replacement of older competitor protection relay models. 

PGK-0003 series

Panel Mount Adapter used when Replacing GEC/MCGG Ground-Fault Relays

PGK-0006 series

Panel Mount Adapter used when Replacing FPL-GFRM Ground-Fault Relays

PGK-0009 series

Panel Mount Adapter used when Replacing Relays in the GE S1 Case

PGK-0010 series

Panel Mount Adapter used when Replacing the GE Lodtrak III

PGK-0012 series

Panel Mount Adapter used when Replacing GE and Westinghouse FT-11 Relays

PGK-0013 series

Panel Mount Adapter used when Replacing the GE Multilin 169, 269, or 369

PGK-0014 series

Panel Mount Adapter for Rough Cutouts and when Replacing the AB Bulletin 1406

PGK-0015 series

Panel Mount Adapter for Rough Cutouts and when Replacing the GE Multilin P4A

PGK-0016 series

Panel Mount Adapter used when Replacing GE Multilin 169, 269, and 369 Relays

PGK-0024 series

Panel Mount Adapter used when Replacing the GE Multilin 469

PGA-016A series

PGK-0055 series

Panel Mount Adapter for the PGR-2601 and PGR-5701

PGK-0060 series

Panel Mount Adapter; IP 53 and NEMA 3 Rating, Tamper Resistant

PGK-0SMK series

Panel Mount Relay Converter Kit

Get Technical Information and Product Updates

Click Here!

Request a Quote

Click Here!