Resistance Grounding
Resistance Grounding eliminates transient overvoltages and single phase Arc-Flash hazards by reducing the ground-fault current to 5 A, as well as the ability to locate the ground fault. Per IEEE Standard 141-1993, Arc-flash hazards are eliminated if the ground-fault current is reduced to 5 A or less. For systems 2.4 kV and higher, low-resistance grounding systems can be used. Properly sized resistance grounding systems solve two problems of ungrounded systems—transient overvoltages and difficulty locating ground faults. These capabilities reduce unscheduled shutdowns due to electrical faults and equipment damage. The PGN Family of Resistance Grounding Systems include all necessary components to convert or design a resistance- grounded system. Additional ground-fault relays, such as the PGR-4704, PGR-5300 or the PGM-8325 can be installed additional functions such as coordination as well as the ability to locate ground faults.