AK6 Series - TVS Diode for AC Line Protection

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AK6 series of high current transient suppressors have been specially designed for use in A.C. line protection and any demanding applications (AC or DC). They offer superior clamping characteristics over standard S.A.D. technologies by virtue of the Littelfuse Foldbak™ technology, which provides a clamping voltage lower than the avalanche voltage (but above the rated working voltage). Therefore, any voltage rise due to increased current conduction is contained to a minimum, providing the best possible protection level. They can also be connected in series and/or parallel to create very high capacity protection solutions.

 

Features:

  •  Very low clamping voltage
  •  Ultra compact: less than one-tenth the size of traditional discrete solutions
  •  Sharp breakdown voltage
  •  Low slope resistance
  •  Bi-directional
  •  Foldbak™ technology for superior clamping factor
  •  Halogen-free
  •  RoHS compliant
  •  Glass passivated junction

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
IPP 8x20μs
(A)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
AK6-030C3032379010106000125BipolarAxial LeadAK6-030CCheckOrder
AK6-058C58647011010106000125BipolarAxial LeadAK6-058CCheckOrder
AK6-066C66728012010106000125BipolarAxial LeadAK6-066CCheckOrder
AK6-076C76859514010106000125BipolarAxial LeadAK6-076CCheckOrder
AK6-170C17018022026010106000125BipolarAxial LeadAK6-170CCheckOrder
AK6-190C19020024529010106000125BipolarAxial LeadAK6-190CCheckOrder
AK6-240C24025028534010106000125BipolarAxial LeadAK6-240CCheckOrder
AK6-380C38040144352010106000125BipolarAxial LeadAK6-380CCheckOrder
AK6-430C43044049062510106000125BipolarAxial LeadAK6-430CCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
AK6-030C-12 TVS AXIAL KA RATED - 6KA 30V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK6-030C TVS AXIAL KA RATED - 6KA 30V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK6-058C TVS AXIAL KA RATED - 6KA 58V BI RoHS No 10/09/2010 PbFree No Yes
10/09/2010
IPC_AK6-058C-AK6-066C-AK6-076C
AK6-058C-12 TVS AXIAL KA RATED - 6KA 58V BI RoHS No 10/09/2010 PbFree No Yes
10/09/2010
AK6-066C-12 TVS AXIAL KA RATED - 6KA 66V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK6-066C TVS AXIAL KA RATED - 6KA 66V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
IPC_AK6-058C-AK6-066C-AK6-076C
AK6-076C TVS AXIAL KA RATED - 6KA 76V BI RoHS No 10/09/2010 PbFree No Yes
10/09/2010
IPC_AK6-076C
Click here to view more
AK6-076C-12 TVS AXIAL KA RATED - 6KA 76V BI RoHS No 10/09/2010 PbFree No Yes
10/09/2010
AK6-170C TVS AXIAL KA RATED - 6KA 170V BI RoHS No 10/09/2010 PbFree No Yes
10/09/2010
AK6-170C-12 TVS AXIAL KA RATED - 6KA 170V BI RoHS No 10/09/2010 PbFree No Yes
10/09/2010
AK6-190C-12 TVS AXIAL KA RATED - 6KA 190V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK6-190C TVS AXIAL KA RATED - 6KA 190V BI RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK6-240C TVS 6KA RATED 240V BI AXIAL RoHS No 10/09/2010 PbFree No CoC_RoHS9_AK6-240C REACH219_Declaration_(Contain)_AK6-240C Yes
10/09/2010
Contains IPC_AK6-240C
AK6-240C-12 TVS 6KA RATED 240V BI AXIAL RoHS No 10/09/2010 PbFree No Yes
10/09/2010
AK6-380C TVS AXIAL KA RATED - 6KA 380V BI RoHS No 10/09/2010 PbFree No Yes
10/09/2010
AK6-380C-12 TVS AXIAL KA RATED - 6KA 380V BI RoHS No 10/09/2010 PbFree No CoC_RoHS9_AK6-380C-12 REACH211_Declaration_Contain-_AK6-380C-12 Yes
10/09/2010
Contains
AK6-430C-12 TVS 6KA RATED 430V BI AXIAL RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
AK6-430C TVS 6KA RATED 430V BI AXIAL RoHS No 10/09/2010 PbFree No 06/03/2015 Yes
10/09/2010
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon High Power Solutions for Surge Protection (JP)

pdficon High Power Solutions for Surge Protection

pdficon TVS Diode SAD Silicon Avalanche Diode Application Note

pdficon TVS Diodes AK6 Datasheet

The AK6 series of high current transient suppressors have been specially designed for use in A.C. line protection and any demanding applications (AC or DC)...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...