Shock-Block™ Products


Our high current Ground Fault Circuit Interrupters™ provide the ultimate protection of people and equipment working in dangerous environments where electricity must coexist with water. Shock-Block™ ground-fault protection has been recognized for years for its award winning technology.

Shock-Block™ Ground Fault Circuit Interrupter™ was designed for the motion picture, television and film industry. Winner of the 1999 Academy Award® for Scientific and Engineering Achievement, the portable Shock-Block™ is designed to protect actors, film-crew and equipment on sets where water or moisture can create electrical hazards.

The Shock-Block™ is available for 100 amp applications at 50-132 and 200-240 volts single-phase. Three-phase units, from 100 to 800 amps, are also available at voltage ranges from 120 to 480 volts. The Littelfuse Shock-Block GFCI Lunchbox is also available for power distribution. Products include:

SB100 - 100A 50-132VAC Single Phase

SB250 - 100A 220/240VAC Single Phase

SB300 - 100A 120-240VAC Three Phase

SB3200 - 200A 120-240VAC Three Phase

SB3400 - 400A 120-480VAC Three Phase

SB3800 - 800A 120-480VAC Three Phase

LB100GFCI - 100A 120VAC Single Phase Lunchbox

Designed for outdoor and wet-location filming, the Shock-Block™ provides in-line, plug-in installation of high current electrical equipment. Featuring 6mA trip level and inverse-definite response time in accordance with UL 943 Class A, these products provide the highest level of protection of people and equipment without costly and nuisance tripping.

Our Academy Award® winning technology has been used on the major programs listed below:

Big Time Rush Make It Or Break It
Bones Men In Black 3
Community Mr. Sunshine
Cougar Town NCIS L.A.
CSI: Miami No Ordinary Family
Everybody Loves Whales Teen Wolf
Fiona's Tail True Blood
Grey's Anatomy Wipe-Out
Heatwave X-Men
Hole In The Wall


Please contact the Shock-Block™ leasing office for more information:

Littelfuse Shock-Block™ Sales & Leasing Office
13400 Saticoy Street, Unit 7
North Hollywood, CA 91605
Phone: 818-764-7585
Fax: 818-764-7588
Email: pdavidian@littelfuse.com

Submit your questions and comments regarding Littelfuse Shock-Block™ products here.