Central Inverter

SPFJ series

1000VDC Solar Fuse, Class J Case Size, 125A-450A

LFJ 1000V series

1000V for SPFJ Solar Fuse

SPFR series

SPFR Series-1000 VDC Solar Fuse

LDC series

LDC SERIES - UL CLASS L ALL PURPOSE AC/DC FUSE

IDSR series

IDSR Series - UL Class RK5 Dual-Element Time Delay Fuse With Indication

PGR-2601 series

Ground-Fault Relay for Ungrounded DC systems

Up-LINK series

UpLINK® Series - solid state dead-front fuseholder

SPLV2.8-4 series

SPLV2.8-4 Silicon Protection Array

LD series

LD Series - Power Distribution Blocks

LA series

LA Series - Line Voltage Operation Radial Leaded Varistor

UltraMOV series

UltraMOV Series - High Surge Current Radial Leaded Varistor

C-III series

C-III Series - High Energy Radial Leaded Varistor

SM7 series

SM7 Series - Surface Mount Varistor for AC Line Protection

SM20 series

SM20 Series - Surface Mount Varistor for use in applications requiring hi-energy / transient current capability

SP03-6 series

150A, 6V, Low Capacitance Diode Array for Broadband Protection

SP03-3.3 series

150A, 3.3V, Low Capacitance Diode Array for Broadband Protection

SEPXXXXQ38CB series

SEP Ethernet/PoE Protector SIDACtor Series

SP3002 series

0.85pF, 12kV, Low Capacitance Diode Array for ESD Protection

Technical Support

Click Here!

Locate a Distributor

Click Here!