Fuses for Solar Applications

SPFJ series

1000VDC Solar Fuse, Class J Case Size, 125A-450A

VDC (V)
1000

Ampere Rating (A)
125, 160, 200, 250, 300, 350, 400, 450

SPF series

SPF Series - Power Fuse for Solar Power Applications

VDC (V)
1000

Ampere Rating (A)
1, 2, 3, 4, 5, 6, 8, 10, 12, 15, 20, 25, 30

SPFR series

SPFR Series-1000 VDC Solar Fuse

VDC (V)
1000

Ampere Rating (A)
250, 300, 350, 400

508 series

508 Series 3AB 1000V AC/DC High Voltage Cartridge Fuse

VDC (V)
1000

Ampere Rating (A)
0.315, 0.5, 1

KLKD series

KLKD Series - AC/DC Rated Fast-Acting Midget Fuse

VDC (V)
600

Ampere Rating (A)
0.1, 0.125, 0.2, 0.25, 0.3, 0.5, 0.75, 1, 1.5, 2, 2.5, 3, 3.5, 4, 5, 6, 7, 8, 9, 10, 12, 15, 20, 25, 30

IDSR series

IDSR Series - UL Class RK5 Dual-Element Time Delay Fuse With Indication

VDC (V)
600

Ampere Rating (A)
0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8, 3, 3.2, 3.5, 4, 4.5, 5, 5.6, 6, 6.25, 7, 7.5, 8, 9, 10, 12, 15, 17.5, 20, 25, 30, 35, 40, 45, 50, 60, 70, 75, 80, 90, 100, 110, 125, 150, 175, 200, 225, 250, 300, 350, 400, 450, 500, 600

505 series

505 Series - 500VAC/500VDC 6x32mm(3AB)Ceramic Fuse

VDC (V)
500

Ampere Rating (A)
10, 12, 16, 20, 25, 30

506 series

506 Series 3AB 600VDC High Power Cartridge Fuse

VDC (V)
600

Ampere Rating (A)
15, 16, 20

977 series

977 Series - 500VAC/450VDC 5x20 mm, Time Lag (Slo-Blo® ) Fuse

VDC (V)
450

Ampere Rating (A)
0.5, 0.8, 2, 3.15, 4, 5, 6.3, 8, 10, 12, 16

477 series

477 Series - 500VAC/400VDC 5x20mm Slo-Blo® Type Fuse

VDC (V)
400

Ampere Rating (A)
0.5, 0.8, 1, 2, 3.15, 4, 5, 6.3, 8, 10, 12, 16

Technical Support

Click Here!

Locate a Distributor

Click Here!