Metal Oxide Varistors for Solar Applications

LA series

LA Series - Line Voltage Operation Radial Leaded Varistor

VNDC MAX (V)
220, 228, 242, 243, 255, 268, 284, 303, 396, 413, 429, 453, 473, 515, 517, 540, 565, 682, 720, 748, 756, 790, 821, 825, 858, 860, 910, 960, 1000, 1100, 1130, 1210, 1240, 1600, 1800

VMAX AC (V)
130, 140, 150, 175, 230, 250, 275, 300, 320, 385, 420, 460, 480, 510, 575, 625, 660, 680, 1000

UltraMOV series

UltraMOV Series - High Surge Current Radial Leaded Varistor

VNDC MAX (V)
226, 240, 264, 297, 396, 429, 473, 517, 561, 682, 748, 787, 825, 902, 1001, 1100, 1320

VMAX AC (V)
130, 140, 150, 175, 230, 250, 275, 300, 320, 385, 420, 440, 460, 510, 550, 625, 750

C-III series

C-III Series - High Energy Radial Leaded Varistor

VNDC MAX (V)
220, 228, 230, 242, 243, 268, 285, 303, 384, 396, 413, 429, 453, 473, 490, 517, 540, 565, 682, 748, 790, 825, 858, 910, 970, 1000, 1100, 1130, 1210, 1240, 1800

VMAX AC (V)
130, 140, 150, 175, 230, 250, 275, 300, 320, 385, 420, 460, 480, 510, 550, 575, 625, 660, 680, 1000

SM7 series

SM7 Series - Surface Mount Varistor for AC Line Protection

VNDC MAX (V)
198, 228, 242, 268, 303, 396, 429, 473, 517, 565, 682, 748, 790, 825, 910

VMAX AC (V)
115, 130, 140, 150, 175, 230, 250, 275, 300, 320, 385, 420, 460, 480, 510

SM20 series

SM20 Series - Surface Mount Varistor for use in applications requiring hi-energy / transient current capability

VNDC MAX (V)
40, 303, 396, 429, 473, 517, 540

VMAX AC (V)
20, 175, 230, 250, 275, 300, 320

Technical Support

Click Here!

Locate a Distributor

Click Here!