Protection Arrays for Solar Applications

SP03-6 series

150A, 6V, Low Capacitance Diode Array for Broadband Protection

Reverse Standoff Voltage (V)
6

ESD, Contact Discharge (kV)
30

Lightning Immunity (8x20us)
150

SP03-3.3 series

150A, 3.3V, Low Capacitance Diode Array for Broadband Protection

Reverse Standoff Voltage (V)
3.3

ESD, Contact Discharge (kV)
30

Lightning Immunity (8x20us)
150

SEPXXXXQ38CB series

SEP Ethernet/PoE Protector SIDACtor Series

Reverse Standoff Voltage (V)

ESD, Contact Discharge (kV)

Lightning Immunity (8x20us)

SPLV2.8-4 series

SPLV2.8-4 Silicon Protection Array

Reverse Standoff Voltage (V)
2.8

ESD, Contact Discharge (kV)
30

Lightning Immunity (8x20us)
40

SP3002 series

0.85pF, 12kV, Low Capacitance Diode Array for ESD Protection

Reverse Standoff Voltage (V)
6

ESD, Contact Discharge (kV)
12

Lightning Immunity (8x20us)
4.5