Small Inverter Circuit Protection
LPSM series
LPSM Series - POWR-SAFE "Dead Front" Fuseholder for Midget Fuses
P6KE series
600W Axial Leaded Transient Voltage Suppression (TVS) Diode - P6KE Series
Sxx15x/Sxx16x series
Sxx15x/Sxx16x Series - 15/16 Amp Standard SCRs
LA series
LA Series - Line Voltage Operation Radial Leaded Varistor
UltraMOV series
UltraMOV Series - High Surge Current Radial Leaded Varistor
SM7 series
SM7 Series - Surface Mount Varistor for AC Line Protection
SM20 series
SM20 Series - Surface Mount Varistor for use in applications requiring hi-energy / transient current capability