TVS Diodes for Solar Applications
P6KE series
600W Axial Leaded Transient Voltage Suppression (TVS) Diode - P6KE Series
Reverse Standoff Voltage (VR) (Vso)
5.5,
5.8,
6.05,
6.4,
6.63,
7.02,
7.37,
7.78,
8.1,
8.55,
8.92,
9.4,
9.72,
10.2,
10.5,
11.1,
12.1,
12.8,
12.9,
13.6,
14.5,
15.3,
16.2,
17.1,
17.8,
18.8,
19.4,
20.5,
21.8,
23.1,
24.3,
25.6,
26.8,
28.2,
29.1,
30.8,
31.6,
33.3,
34.8,
36.8,
38.1,
40.2,
41.3,
43.6,
45.4,
47.8,
50.2,
53,
55.1,
58.1,
60.7,
64.1,
66.4,
70.1,
73.7,
77.8,
81,
85.5,
89.2,
94,
97.2,
102,
105,
111,
121,
128,
130,
136,
138,
145,
146,
154,
162,
171,
175,
185,
202,
214,
243,
256,
284,
300,
324,
342,
356,
376,
408,
434,
450,
459,
467,
477,
486,
495,
512
Peak Pulse Power (W) 10x1000
600
SMBJ series
SMBJ Series - 600W Surface Mount TVS Diode
Reverse Standoff Voltage (VR) (Vso)
5,
6,
6.5,
7,
7.5,
8,
8.5,
9,
10,
11,
12,
13,
14,
15,
16,
17,
18,
20,
22,
24,
26,
28,
30,
33,
36,
40,
43,
45,
48,
51,
54,
58,
60,
64,
70,
75,
78,
85,
90,
100,
110,
120,
130,
150,
160,
170,
180,
200,
220,
250,
300,
350,
400,
440
Peak Pulse Power (W) 10x1000
600,
3000