AC Compressor-Start Winding Control

Control Triac for AC Compressor- Start Winding



Design Notes:

Protection Application:
The provide on /off control of the Triac is referenced to the voltage across the resistor. It therefore controls the AC current of the staring winding of the motor.
Solution Description:
Triac selection depends on the line voltage, nominal load current, maximum surge load current and the specific trigger circuit employed. Typical Triac Part number as Q6006DH3.
Companion Solutions:
Min /Max Alternistor current rating from 6 to 10A , Voltage rating from 200Volts in a 800 volts. PTC thermistor could also be used for AC Start winding. One drawback of the PTC is that it take time for PTC to cool down. This means the motor should not be started right after it being stopped.
Regulatory Issues:
Does not apply.
Unique Features:
Does not apply.
Application Warnings:
Does not apply.

Solutions

Solutions

  • Q6006DH3

    6 Amp Sensitive, Standard, & Alternistor (High Commutation) Triacs

  • P4KE250CA

    400W Axial Leaded Transient Voltage Supressors

  • P6KE510CA

    600W Axial Leaded Transient Voltage Suppression (TVS) Diode