DVD Player and Recorder

DVD Player and Recorder


Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.

Solutions By Circuit

10/100/1000 Ethernet ESD Protection

  • SP3002

    0.85pF, 12kV, Low Capacitance Diode Array for ESD Protection

DC input

  • Leaded

  • Resettable PTCs

  • LA

    Line Voltage Operation Radial Leaded Varistor

  • P4KE

    400W Axial Leaded Transient Voltage Supressors

  • P4SMA

    400W Surface Mount Transient Voltage (TVS) Diode - P4SMA

HDMI port

USB 2.0

USB 3.0

  • SP3003

    0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101

  • SP3010

    Ultra-Low Capacitance Diode Array for ESD Protection

  • SP3012

    Low Capacitance ESD Protection, 0.5pF Rail Clamp Array - Qualified to AEC-Q101

  • SP3011

    Littelfuse SP3011 SPA™ TVS Diode Array