Cordless Phone

Cordless Phone


Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.

Solutions By Circuit

Battery Pack

  • 0805L

    POLYFUSE® Lead-Free Surface Mount Resettable PPTC

  • 1210L

    POLYFUSE® Lead-Free Surface Mount Resettable PPTC

  • 1812L

    POLYFUSE® Lead-Free Surface Mount Resettable PPTC

  • 2016L

    POLYFUSE® Lead-Free Surface Mount Resettable PPTC

  • 2920L

    POLYFUSE® Lead-Free Surface Mount Resettable PPTC

  • LRD

    LRD Series - Strap Type Polymer PTC 15V / 20V

  • LTD

    LTD Series - Strap Type Polymer PTC 15V / 24V

  • STD

    STD Series - Strap Type Polymer PTC 15V / 24V

  • VLD

    VLD Series - Strap Type Polymer PTC 12 V

  • VTD

    VTD Series - Strap Type Polymer PTC 16V

  • Thin Film Chip Fuses

  • V5.5MLA0402

  • SP0503BAHT

  • SP0503BAHTG

DC input

  • Leaded

  • Resettable PTCs

  • LA

    Line Voltage Operation Radial Leaded Varistor

  • P4KE

    400W Axial Leaded Transient Voltage Supressors

  • P4SMA

    400W Surface Mount Transient Voltage (TVS) Diode - P4SMA

Speaker