DVD Player and Recorder
Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.
Solutions By Circuit
- Leaded
- Resettable PTCs
- LA
Line Voltage Operation Radial Leaded Varistor
- P4KE
400W Axial Leaded Transient Voltage Supressors
- P4SMA
400W Surface Mount Transient Voltage (TVS) Diode - P4SMA
- SP3003
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection
- SP3010
Ultra-Low Capacitance Diode Array for ESD Protection
- SP3012
Low Capacitance ESD Protection, 0.5pF Rail Clamp Array
- SP3011
Littelfuse SP3011 SPA™ TVS Diode Array