IP Camera and DVR Security System
Use of security cameras and surveillance systems is growing, facilitated greatly by Power over Ethernet (PoE). POE makes it possible to connect a camera with just one cable, rather than separate signal and power connections.
But parts of these security systems are often installed outside, where the devices and cabling are exposed to electrical hazards such as nearby lightning-induced surges and electrostatic discharge (ESD).
Ethernet, USB, HDMI, memory slots, keypads and other ports can all serve as entry points for surge transients.
As equipment has gained in capabilities, it relies on integrated circuits that have built-in electrical protection. The diagram below shows Littelfuse protections solutions for these types of threats.
Solutions By Circuit
- SP4060
Low Voltage, Low Capacitance Diode Array for Surge Protection
- SP3050
2pF, 20kV, Low Capacitance Diode Array for ESD and Surge Protection
- SPLV2.8
Silicon Protection Array
- Leaded
- C-III
C-III Series - High Energy Radial Leaded Varistor
- LA
LA Series - Line Voltage Operation Radial Leaded Varistor
- UltraMOV25S
UltraMOVTM 25S Varistor Series - High Peak Surge Current Radial Lead Varistor
- SP3010
Ultra-Low Capacitance Diode Array for ESD Protection
- SP3003
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection
- 435
SlimLine Lead-Free 0402 Very Fast-Acting Thin-Film Fuse
- 438
0603 Size Lead-Free, Halogen Free, High Temperature Very Fast-Acting Ceramic Fuse
- 467 Series
SlimLine Lead-Free 0603 Very Fast-Acting Thin-Film Fuse
- ML
MLA Series - Multilayer Transient Voltage Suppressor
- SMAJ
400W Surface Mount Transient Voltage Supressors
- SP3003
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection
- SP3010
Ultra-Low Capacitance Diode Array for ESD Protection
- SP3012
Low Capacitance ESD Protection, 0.5pF Rail Clamp Array
- SP3011
Littelfuse SP3011 SPA™ TVS Diode Array