Medical Imaging Devices
Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.
Solutions By Circuit
- SP4060
Low Voltage, Low Capacitance Diode Array for Surge Protection
- SP3050
2pF, 20kV, Low Capacitance Diode Array for ESD and Surge Protection
- SPLV2.8
Silicon Protection Array
- 0805L
POLYFUSE® Lead-Free Surface Mount Resettable PPTC
- 1210L
POLYFUSE® Lead-Free Surface Mount Resettable PPTC
- 1812L
POLYFUSE® Lead-Free Surface Mount Resettable PPTC
- 2016L
POLYFUSE® Lead-Free Surface Mount Resettable PPTC
- 2920L
POLYFUSE® Lead-Free Surface Mount Resettable PPTC
- LRD
LRD Series - Strap Type Polymer PTC 15V / 20V
- LTD
LTD Series - Strap Type Polymer PTC 15V / 24V
- STD
STD Series - Strap Type Polymer PTC 15V / 24V
- VLD
VLD Series - Strap Type Polymer PTC 12 V
- VTD
VTD Series - Strap Type Polymer PTC 16V
- Thin Film Chip Fuses
- V5.5MLA0402
- SP0503BAHT
- SP0503BAHTG
- PGB10402
Lead-Free 0402 Surface Mount Polymeric ESD Suppressors
- PGB10603
Lead-Free 0603 Surface Mount Polymeric ESD Suppressors
- PGB20402
Lead-Free 0402 Surface Mount Polymeric ESD Suppressors
- SP3003
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection
- SP3003
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection
- SP3010
Ultra-Low Capacitance Diode Array for ESD Protection
- SP3012
Low Capacitance ESD Protection, 0.5pF Rail Clamp Array
- SP3011
Littelfuse SP3011 SPA™ TVS Diode Array