Satellite Radio
Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.
Solutions By Circuit
- 0805L
0805L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC
- 1210L
1210L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC
- 1812L
1812L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC
- 2016L
2016L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC
- 2920L
2920L Series - POLYFUSE® Lead-Free Surface Mount Resettable PPTC
- LRD
LRD Series - Strap Type Polymer PTC 15V / 20V
- LTD
LTD Series - Strap Type Polymer PTC 15V / 24V
- STD
STD Series - Strap Type Polymer PTC 15V / 24V
- VLD
VLD Series - Strap Type Polymer PTC 12 V
- VTD
VTD Series - Strap Type Polymer PTC 16V
- Thin Film Chip Fuses
- V5.5MLA0402
- SP0503BAHT
- SP0503BAHTG
- SP3003
0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection
- SP3010
Ultra-Low Capacitance Diode Array for ESD Protection
- SP3012
Low Capacitance ESD Protection, 0.5pF Rail Clamp Array
- SP3011
Littelfuse SP3011 SPA™ TVS Diode Array