Trigger Diac

Trigger Diac



Design Notes:

Protection Application:
Trigger diac devices provide control triac devices with a gate firing pulse that improves the triac performance.
Solution Description:
The HT36B is the DO-35 axial packaged device commonly used in variable speed and dimmer controls. PCB-based applications often use the surface mount DO-214 ST36B version.
Companion Solutions:
Littelfuse Quadrac devices have triac devices and trigger diac devices combined into a single package.
Regulatory Issues:
N/A
Unique Features:
Littelfuse has the unique capability to custom tailor device selection to customer needs.
Application Warnings:
N/A

Solutions

Solutions