DSL Modem Router
Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.
Solutions By Circuit
- SP4060
Low Voltage, Low Capacitance Diode Array for Surge Protection
- SP3050
2pF, 20kV, Low Capacitance Diode Array for ESD and Surge Protection
- SPLV2.8
Silicon Protection Array
- Leaded
- Resettable PTCs
- LA
Line Voltage Operation Radial Leaded Varistor
- P4KE
400W Axial Leaded Transient Voltage Supressors
- P4SMA
400W Surface Mount Transient Voltage (TVS) Diode - P4SMA