Part Offering FAQs
1. Does Littelfuse offer an In-Line fuseholder rated at 120VAC?
2. Does Littelfuse offer fuse dummies?
Does Littelfuse offer an In-Line fuseholder rated at 120VAC?
The only 120VAC In-Line Fuseholder we offer is the LEB series that holds a Midget or CC class fuse. Customers call for a 3AG size solution and we have nothing to offer.
For customers requiring a 3AG solution Littelfuse does not offer a fuseholder to fit your needs. Electrically, the 155 series In-Line fuseholder can handle the voltage but they are all rated at 32 Volts because of the risk of shock to the user when the holder is opened.
Does Littelfuse offer fuse dummies?
Yes - Littelfuse offers dummy fuses for Midget style fuses (LNNB series).
Back to top