TVS Diode

TVS Diode
 

Find the Littelfuse Part Now:

 

Get Technical Resources

Select a type

Applications

Product Training

Data Sheets

Product Catalogs

Application Notes

PSPICE Models

 

Search by parameter

 

Find the Littelfuse Part Now:

 

Find the Littelfuse Part Now:

 

TVS Diode Catalog

Our latest edition!

Click Here!

 
 
 
 

TVS Diodes

Littelfuse offers a broad range of TVS diodes, including high peak pulse current and peak pulse power options up to 10kA and 30kW respectively. Littelfuse backs our products with over 80 years of circuit protection expertise and application knowledge developed by working with our industry-leading customers. You can learn more about our range of tvs diode products by viewing our TVS diode selection guide.

The Transient Voltage Suppressor diode (also known as a TVS Diode) is a protection diode designed to protect electronic circuits against transients and overvoltage threats such as EFT (electrically fast transients) and ESD (electro-static discharge). TVS Diodes are silicon avalanche devices typically chosen for their fast response time (low clamping voltage), lower capacitance and low leakage current. Littelfuse TVS diodes are available in both uni-directional (uni-polar) or bi-directional (bi-polar) diode circuit configurations.

When selecting TVS Diodes there are some important parameters to be considered, these are; Reverse Standoff Voltage (VR), Peak Pulse Current (IPP) and Maximum Clamping Voltage (VC max). View the TVS diode selection page to learn more about how to select these devices and Littelfuse’s complete TVS diode offering