Littelfuse TVS Diode Selection and Product Offering Overview
Littelfuse TVS Diode Product Selection Guide
TVS Diodes are used to protect semiconductor components from high-voltage transients. Their p-n junctions have a larger cross-sectional area than those of a normal diode, allowing them to conduct large currents to ground without sustaining damage. Littelfuse supplies TVS Diodes with peak power ratings from 400W to 30kW, and reverse standoff voltages from 5V to 495V.
You can get additional TVS Diode selection guidance by visiting the TVS Diode definition and selection page by clicking here.
| Series Name and Page Link | Package Type | Reverse Standoff Voltage (VR) | Peak Pulse Power Range2 (PPP) | Peak Pulse Current (IPP 8x20μs) |
Operating Temperature | Halogen Free | RoHS Compliant | |
|---|---|---|---|---|---|---|---|---|
| Surface Mount - Standard Applications (400-5000W): | ||||||||
| SMAJ | ![]() |
DO-214AC | 5.0-440 | 400W | Not Applicable | -85° to +302° F (-65° to +150° C) |
• | • |
| P4SMA | ![]() |
DO-214AC | 5.8-495 | 400W | • | • | ||
| SACB | ![]() |
DO-214AA | 5.0-50 | 500W | • | • | ||
| SMBJ | ![]() |
DO-214AA | 5.0-440 | 600W | • | • | ||
| P6SMB | ![]() |
DO-214AA | 5.8-495 | 600W | • | • | ||
| 1KSMB | ![]() |
DO-214AA | 5.8-136 | 1000W | • | • | ||
| SMCJ | ![]() |
DO-214AB | 5.0-440 | 1500W | • | • | ||
| 1.5SMC | ![]() |
DO-214AB | 5.8-495 | 1500W | • | • | ||
| SMDJ | ![]() |
DO-214AB | 5.0-170 | 3000W | • | • | ||
| 5.0SMDJ | ![]() |
DO-214AB | 12-170 (uni-directional) 12-45 (bi-directional) |
5000W | • | • | ||
| Axial Leaded - Standard Applications (400-5000W): | ||||||||
| P4KE | ![]() |
DO-41 | 5.8-495 | 400W | Not Applicable | -85° to +302° F (-55° to +175° C) |
• | • |
| SA | ![]() |
DO-15 | 5.0-180 | 500W | • | • | ||
| SAC | ![]() |
DO-15 | 5.0-50 | 500W | • | • | ||
| P6KE | ![]() |
DO-15 | 5.8-512 | 600W | • | • | ||
| 1.5KE | ![]() |
DO-201 | 5.8-495 | 1500W | • | • | ||
| LCE | ![]() |
DO-201 | 6.5-90 | 1500W | • | • | ||
| 3KP | ![]() |
P600 | 5.0-220 | 3000W | • | • | ||
| 5KP | ![]() |
P600 | 5.0-250 | 5000W | • | • | ||
| Axial Leaded - High Power: | ||||||||
| 15KPA | ![]() |
P600 | 17-280 | 15000W | Not Applicable | -85° to +302° F (-55° to +175° C) |
• | • |
| 20KPA | ![]() |
P600 | 20.0-300 | 20000W | • | • | ||
| 30KPA | ![]() |
P600 | 28.0-288 | 30000W | • | • | ||
| AK6 | ![]() |
Radial Lead | 58-430 | NA | 6000A | -67° to +347° F (-55° to +150° C) |
• | • |
| AK10 | ![]() |
Radial Lead | 58-430 | NA | 10000A | • | • | |
| Automotive Applications: | ||||||||
| SLD | ![]() |
P600 | 10-24 | 2200 based on 1μs/150ms pulse | NA | -85° to +302° F (-65° to +175° C) |
• | • |
- Detailed information about most product series listed here can be found clicking on the series name in the far left column.
- For Maximum Clamping Voltage (VC) please refer to electrical characteristics table within each series data sheet
- You can get additional TVS Diode selection guidance by visiting the TVS Diode definition and selection page by clicking here.