************************************************** ** Littelfuse AK15-xxxC, TVS Diode ** ** ** ** Jifeng Z. ** ** Wuxi Technical Center ** ** Littelfuse, Inc ** ** ** ** Model Generated: B, 10/22/2013 ** ** MODEL FORMAT: SPICE3 ** ************************************************** .SUBCKT AK15-058C 1 2 * TERMINALS: T1 T2 D1p 1 3 Dtvs D1n 4 3 Dtvs D2p 4 5 Dtvs D2n 6 5 Dtvs D3p 6 7 Dtvs D3n 8 7 Dtvs D4p 8 9 Dtvs D4n 2 9 Dtvs Rleak 1 2 5.8meg .MODEL Dtvs D (IS=1.0e-5 RS=0.000284 N=1.5 IBV=10m BV=16.16 CJO=67500p) .ENDS .SUBCKT AK15-066C 1 2 * TERMINALS: T1 T2 D1p 1 3 Dtvs D1n 4 3 Dtvs D2p 4 5 Dtvs D2n 6 5 Dtvs D3p 6 7 Dtvs D3n 8 7 Dtvs D4p 8 9 Dtvs D4n 10 9 Dtvs D5p 10 11 Dtvs D5n 2 11 Dtvs Rleak 1 2 6.6meg .MODEL Dtvs D (IS=1.0e-5 RS=0.000329 N=1.5 IBV=10m BV=14.50 CJO=67500p) .ENDS .SUBCKT AK15-076C 1 2 * TERMINALS: T1 T2 D1p 1 3 Dtvs D1n 4 3 Dtvs D2p 4 5 Dtvs D2n 6 5 Dtvs D3p 6 7 Dtvs D3n 8 7 Dtvs D4p 8 9 Dtvs D4n 2 9 Dtvs Rleak 1 2 7.6meg .MODEL Dtvs D (IS=1.0e-5 RS=0.000329 N=1.5 IBV=10m BV=21.46 CJO=67500p) .ENDS