********** * Littelfuse, LP * QUADRAC, SPICE Model * Q4004LT * * T. Chenoski, 11/29/2007 * ********** ********** .SUBCKT Q4004LT 1 2 3 * TERMINALS: MT2 G MT1 Xchip1 2 4 DIAC Xchip2 1 4 3 TRIAC .SUBCKT DIAC 1 2 * TERMINALS: MT1 MT2 V1 17 3 DC 28 ac 0 V2 16 15 DC 28 ac 0 Srev 3 1 7 1 DIACtrigg Sfor 15 2 4 2 DIACtrigg Dfor 1 4 DN4148 Drev 2 7 DN4148 D1 7 17 Zone D2 4 16 Zone .MODEL Zone D (BV=100 CJO=4PF IS=7E-09 M=.45 N=.1 RS=.8 VJ=.6V) .MODEL DN4148 D (BV=100 CJO=4PF IS=7E-09 M=.45 N=2 RS=.8 TT=6E-09 VJ=.6V) .MODEL DIACtrigg SW (VT=33.1 VH=5 RON=7.5 ROFF=500meg) .ENDS .SUBCKT TRIAC 1 2 3 * TERMINALS: MT2 G MT1 Qnpn1 5 4 3 NoutF OFF Qpnp1 4 5 7 PoutF OFF Qnpn2 11 6 7 NoutR OFF Qpnp2 6 11 3 PoutR OFF Dfor 4 5 DZ OFF Drev 6 11 DZ OFF Rfor 4 6 12MEG Ron 1 7 81.9M Rhold 7 6 50 RGP 8 3 50 RG 2 8 5.8 RS 8 4 100 DN 9 2 DIN OFF RN 9 3 6.12 GNN 6 7 9 3 1.100 GNP 4 5 9 3 0.521 DP 2 10 DIP OFF RP 10 3 3.56 GP 7 6 10 3 0.1 .MODEL DIN D (IS=382F) .MODEL DIP D (IS=382F N=1.19) .MODEL DZ D (IS=382F N=1.5 IBV=50U BV=200) .MODEL PoutF PNP (IS=382F BF=1 CJE=761P TF=0.3U) .MODEL NoutF NPN (IS=382F BF=3 CJE=761P CJC=152P TF=0.3U) .MODEL PoutR PNP (IS=382F BF=5 CJE=761P TF=0.3U) .MODEL NoutR NPN (IS=382F BF=0.5 CJE=761P CJC=152P TF=0.3U) .ENDS .ENDS **********